ZHCSHQ9D February 2018 – October 2020 DLPC3432
PRODUCTION DATA
PIN(1)(2) | I/O | TYPE(4) | DESCRIPTION | ||
---|---|---|---|---|---|
NAME | NO. | PARALLEL RGB MODE | BT656 INTERFACE MODE | ||
PCLK | P3 | I | 11 | Pixel clock | Pixel clock |
PDM_CVS_TE | N4 | I/O | 5 | Parallel data mask. Programable polarity with default of active high. Optional signal. | Unused |
VSYNC_WE | P1 | I | 11 | Vsync(3) | Unused |
HSYNC_CS | N5 | I | 11 | Hsync(3) | Unused |
DATAEN_CMD | P2 | I | 11 | Data valid | Unused |
(TYPICAL RGB 888) | |||||
PDATA_0 PDATA_1 PDATA_2 PDATA_3 PDATA_4 PDATA_5 PDATA_6 PDATA_7 | K2 K1 L2 L1 M2 M1 N2 N1 | I | 11 | Blue (bit weight 1) Blue (bit weight 2) Blue (bit weight 4) Blue (bit weight 8) Blue (bit weight 16) Blue (bit weight 32) Blue (bit weight 64) Blue (bit weight 128) | BT656_Data (0) BT656_Data (1) BT656_Data (2) BT656_Data (3) BT656_Data (4) BT656_Data (5) BT656_Data (6) BT656_Data (7) |
(TYPICAL RGB 888) | |||||
PDATA_8 PDATA_9 PDATA_10 PDATA_11 PDATA_12 PDATA_13 PDATA_14 PDATA_15 | R1 R2 R3 P4 R4 P5 R5 P6 | I | 11 | Green (bit weight 1) Green (bit weight 2) Green (bit weight 4) Green (bit weight 8) Green (bit weight 16) Green (bit weight 32) Green (bit weight 64) Green (bit weight 128) | Unused |
(TYPICAL RGB 888) | |||||
PDATA_16 PDATA_17 PDATA_18 PDATA_19 PDATA_20 PDATA_21 PDATA_22 PDATA_23 | R6 P7 R7 P8 R8 P9 R9 P10 | I | 11 | Red (bit weight 1) Red (bit weight 2) Red (bit weight 4) Red (bit weight 8) Red (bit weight 16) Red (bit weight 32) Red (bit weight 64) Red (bit weight 128) | Unused |
3DR | N6 | I | 11 | 3D reference
|