ZHCSHQ9D February 2018 – October 2020 DLPC3432
PRODUCTION DATA
INTERFACE | BITS PER PIXEL (max)(5) | IMAGE TYPE | SOURCE RESOLUTION RANGE(7) (pixels) | FRAME RATE RANGE (Hz) |
|||
---|---|---|---|---|---|---|---|
HORIZONTAL | VERTICAL | ||||||
Landscape | Portrait | Landscape | Portrait | ||||
Parallel | 24 | 2D only | 400 to 960 | 200 to 540 | 200 to 540 | 400 to 960 | 10 to 242 |
24 | 3D only | 400 to 960 | 200 to 540 | 200 to 540 | 400 to 960 | 100 ± 2 120 ± 2 | |
DSI(8) | 24 | 2D only | 400 to 960 | 200 to 540 | 200 to 540 | 400 to 960 | 10 to 122 |
BT.656-NTSC(4) | See (6) | 2D only | 720 | N/A | 240 | N/A | 60 ± 2 |
BT.656-PAL(4) | See (6) | 2D only | 720 | N/A | 288 | N/A | 50 ± 2 |