ZHCSJI9A March 2019 – June 2019 BQ25886
PRODUCTION DATA.
For this design example, use the parameters shown in Table 7 below.
PARAMETER | VALUE |
---|---|
VBUS voltage range | 4.3 V to 6.2 V |
Input current limit (ILIM) | 2.4 A |
Fast charge current limit (ICHGSET) | 1.5 A |
Minimum System Voltage | 6.2 V |
Battery Regulation Voltage (VSET) | 8.4 V |