ZHCSJI9A March 2019 – June 2019 BQ25886
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVBUS | Input Voltage | 4.3 | 6.2 | V | |
IVBUS | Average input current (VBUS) | 3.3 | A | ||
IBAT | Average charge current (IBAT) | 2.2 | A | ||
IBAT_RMS | RMS discharging current with internal MOSFET | 5 | A | ||
IBAT_PK | Peak discharging current with internal MOSFET | 9 (up to 1us) | A | ||
VBAT | Battery Voltage | 9.2(1) | V | ||
TA | Operating free-air temperature range | -40 | 85 | °C |