ZHCSR80A June 2009 – January 2023 AMC6821-Q1
PRODUCTION DATA
Two fan tach pulse periods (PSPR = 0) or four tach pulse periods (PSPR = 1) are measured and the result is stored in the TACH-DATA Register, as shown in Figure 8-7. Counting stops if the counter is over-range; the measurement cycle repeats until monitoring is disabled, and the fan speed (RPM) can be calculated as shown in Equation 2: