ZHCSQL8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
VMON_1P8_SOC | A | Voltage monitor input for 1.8 V SoC power supply | G10 | H9 |
VMON_3P3_SOC | A | Voltage monitor input for 3.3 V SoC power supply | K10 | K11 |
VMON_VSYS | A | Voltage monitor input, fixed 0.45 V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | H10 | F6 |