ZHCSQL8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
EHRPWM0_A | IO | EHRPWM Output A | A13, AB2, E19 | C11, D15, Y2 |
EHRPWM0_B | IO | EHRPWM Output B | A20, C13, Y4 | D13, D16, W1 |
EHRPWM0_SYNCI | I | Sync Input to EHRPWM module from an external pin | AC2, B17 | A17, V4 |
EHRPWM0_SYNCO | O | Sync Input to EHRPWM module from an external pin | A17, AD2 | A16, W4 |