ZHCSQL8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
UART2_CTSn | I | UART Clear to Send (active low) | A22, AB2, AC24, U25 | A19, P19, U17, Y2 |
UART2_RTSn | O | UART Request to Send (active low) | AC1, AC25, B21, U24 | B19, P20, T16, W3 |
UART2_RXD | I | UART Receive Data | A15, AC2, D22, R24, U22 | B14, C19, N20, R21, V4 |
UART2_TXD | O | UART Transmit Data | AD2, B15, C21, R25, V24 | B20, C13, N21, P18, W4 |