ZHCSQL8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
Table 5-1 shows a comparison between devices, highlighting the differences.
FEATURES | REFERENCE NAME |
AM625, AM625-Q1 | AM623 | AM620-Q1 | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AM6254 | AM6252 | AM6251 | AM6234 | AM6232 | AM6231 | AM6204 | AM6202 | AM6201 | ||
WKUP_MMR0_JTAG_USER_ID[31:13](1) Register bit values by device "Features" code (See Device Naming Convention for more information on device features) |
||||||||||
C: | 0x1D123 | 0x1D0A3 | – | 0x1D103 | 0x1D083 | – | – | – | – | |
G: | 0x1D127 | 0x1D0A7 | 0x1D067 | 0x1D107 | 0x1D087 | 0x1D047 | 0x1D307 | 0x1D287 | 0x1D247 | |
PROCESSORS AND ACCELERATORS | ||||||||||
Speed Grades (See Device Speed Grades) | T, S, K, G | |||||||||
Arm
Cortex-A53 Microprocessor Subsystem |
Arm A53 | Quad Core |
Dual Core |
Single Core |
Quad Core |
Dual Core |
Single Core |
Quad Core |
Dual Core |
Single Core |
Arm
Cortex-M4F in MCU domain |
Arm M4F | Single Core Functional Safety Optional(5) |
||||||||
3D
Graphics Engine (OpenGL ES 3.1, Vulkan 1.2) |
3D Graphics engine | Yes | Yes | Yes | No | No | No | No | No | No |
Device Management Subsystem | WKUP_R5F | Single core | ||||||||
Crypto Accelerators | Security | Yes | ||||||||
PROGRAM AND DATA STORAGE | ||||||||||
On-Chip Shared Memory (RAM) in MAIN Domain | OCSRAM | 64KB (with SECDED ECC) | ||||||||
On-Chip Shared Memory (RAM) in M4F Domain | MCU_MSRAM | 256KB | ||||||||
DDR4/LPDDR4 DDR Subsystem | DDRSS | 16-bit data with inline ECC; up to 8GB using DDR4 or 4GB using LPDDR4 | ||||||||
General-Purpose Memory Controller | GPMC | Up to 1GB with ECC | ||||||||
PERIPHERALS | ||||||||||
Display Subsystem | DSS | 1x DPI | No | |||||||
1x LVDS | No | |||||||||
Modular Controller Area Network Interface with Full CAN-FD Support | MCAN | 3 | ||||||||
General-Purpose I/O | GPIO | Up to 170 | ||||||||
Inter-Integrated Circuit Interface | I2C | 6 | ||||||||
Multichannel Audio Serial Port | MCASP | 3 | ||||||||
Multichannel Serial Peripheral Interface | MCSPI | 5 | ||||||||
Multi-Media Card/ Secure Digital Interface | MM/CSD | 1x eMMC (8-bits) | ||||||||
2x SD/SDIO (4-bits) | ||||||||||
Flash Subsystem (FSS)(2) | OSPI0/QSPI0 | Yes(2) | ||||||||
Programmable Real-Time Unit Subsystem(3) | PRUSS | 2x PRU Cores (Optional) | ||||||||
Industrial Communication Subsystem Support(4) | PRUSS | No | ||||||||
Gigabit Ethernet Interface | CPSW3G | Yes | ||||||||
General-Purpose Timers | TIMER | 12 (4 in MCU Channel) | ||||||||
Enhanced Pulse-Width Modulator Module | EPWM | 3 | ||||||||
Enhanced Capture Module | ECAP | 3 | ||||||||
Enhanced Quadrature Encoder Pulse Module | EQEP | 3 | ||||||||
Universal Asynchronous Receiver and Transmitter | UART | 9 | ||||||||
CSI2-RX Controller with DPHY | CSI-RX | 1 | ||||||||
USB2.0 Controller with PHY | USB 2.0 | 2 |