ZHCSQL8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
MCASP0_ACLKR | IO | MCASP Receive Bit Clock | A20 | D16 |
MCASP0_ACLKX | IO | MCASP Transmit Bit Clock | B20 | C17 |
MCASP0_AFSR | IO | MCASP Receive Frame Sync | E19 | D15 |
MCASP0_AFSX | IO | MCASP Transmit Frame Sync | D20 | C16 |
MCASP0_AXR0 | IO | MCASP Serial Data (Input/Output) | E18 | D18 |
MCASP0_AXR1 | IO | MCASP Serial Data (Input/Output) | B18 | A18 |
MCASP0_AXR2 | IO | MCASP Serial Data (Input/Output) | A19 | B17 |
MCASP0_AXR3 | IO | MCASP Serial Data (Input/Output) | B19 | B18 |