ZHCS596B December 2011 – June 2019 AFE030
PRODUCTION DATA.
AFE030 | ||||||
---|---|---|---|---|---|---|
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
Input voltage range | AVDD – 0.4 | AVDD + 0.4 | V | |||
Input current range | –10 | 10 | mA | |||
Input capacitance | 3 | pF | ||||
Rising threshold | 0.45 | 0.9 | 1.35 | V | ||
Falling threshold | 0.25 | 0.5 | 0.75 | V | ||
Hysteresis | 0.20 | 0.4 | 0.60 | V | ||
Jitter | 50 Hz, 240 VRMS | 10 | ns |