ZHCS596B December 2011 – June 2019 AFE030
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
Input voltage range | GND – 0.1 | AVDD + 0.1 | V | |||
RIN | Input resistance | 6 | kΩ | |||
FREQUENCY RESPONSE, CENELEC A MODE (Rx_C1 = 680 pF, Rx_C2 = 680 pF) | ||||||
Passband frequency | –3 dB | 90 | kHz | |||
Stop band attentuation | –25 | –33 | dB | |||
Stop band frequency | 270 | kHz | ||||
Filter gain | 0 | dB | ||||
FREQUENCY RESPONSE, CENELEC B/C/D MODES (Rx_C1 = 270 pF, Rx_C2 = 560 pF) | ||||||
Passband frequency | –3 dB | 145 | kHz | |||
Stop band attentuation | –25 | –35 | dB | |||
Stop band frequency | 350 | kHz | ||||
Filter gain | 0 | dB | ||||
OUTPUT | ||||||
VO | Voltage output swing from
AGND or AVDD |
RLOAD = 10 kΩ,
connected to AVDD/2 |
10 | 100 | mV | |
IO | Maximum continuous current, dc | Sourcing | 25 | mA | ||
Sinking | 25 | mA | ||||
RO | Output resistance | f = 100 kHz | 5 | Ω |