ZHCSKW7D October 2003 – February 2020 ADS1204
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, AVDD to AGND | 4.75 | 5 | 5.25 | V | |
Supply voltage, BVDD to BGND | Low-voltage levels | 2.7 | 3.6 | V | |
5V logic levels | 4.5 | 5 | 5.5 | V | |
Reference input voltage | 0.5 | 2.5 | 2.6 | V | |
Operating common-mode signal | 0 | AVDD | V | ||
Analog inputs | +IN – (–IN) | 0 | ±REFIN | V | |
External clock(1) | 16 | 20 | 32 | MHz | |
Operating free-air temperature range, TA | –40 | +125 | °C | ||
Specified free-air temperature range, TA | –40 | +105 | °C |