ZHCSKW7D October 2003 – February 2020 ADS1204
PRODUCTION DATA.
The system clock of the ADS1204 is 20 MHz by default. The system clock can be provided either from the internal 20MHz RC oscillator or from an external clock source. For this purpose, the CLKIN pin is provided; it is controlled by the mode setting, CLKSEL.
The system clock is divided by two for the modulator clock. Therefore, the default clock frequency of the modulator is 10MHz. With a possible external clock range of 1MHz to 32MHz, the modulator operates between 500 kHz and 16 MHz.