ZHCSKW7D October 2003 – February 2020 ADS1204
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | AVDD to AGND | –0.3 | 6 | V |
BVDD to BGND | –0.3 | 6 | ||
Analog input voltage with respect to AGND | AGND – 0.3 | AVDD + 0.3 | V | |
Reference input voltage with respect to AGND | AGND – 0.3 | AVDD + 0.3 | V | |
Digital input voltage with respect to BGND | BGND – 0.3 | BVDD + 0.3 | V | |
Ground voltage difference, AGND to BGND | ±0.3 | V | ||
Voltage differences, BVDD to AGND | –0.3 | 6 | V | |
Input current to any pin except supply | ±10 | mA | ||
Power dissipation | See the Thermal Information | A | ||
Temperature | Operating virtual junction, TJ | –40 | +150 | °C |
Storage, Tstg | –65 | +150 |