ZHCSKW7D October 2003 – February 2020 ADS1204
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
RESOLUTION | ||||||
Resolution | 16 | Bits | ||||
DC ACCURACY | ||||||
INL | Integral linearity error(2) | ±1 | ±3 | LSB | ||
±0.001 | ±0.005 | % FSR | ||||
Integral linearity match | ±6 | LSB | ||||
±0.009 | % FSR | |||||
DNL | Differential nonlinearity(3) | ±1 | LSB | |||
VOS | Input offset error | –1.4 | ±3 | mV | ||
Input offset error match | ±2 | mV | ||||
TCVOS | Input offset error drift | ±2 | ±8 | µV/°C | ||
GERR | Gain error(4) | Referenced to VREF | ±0.08 | ±0.5 | % FSR | |
Gain error match | ±0.185 | ±0.5 | % FSR | |||
TCGERR | Gain error drift | ±2 | ppm/°C | |||
PSRR | Power-supply rejection ratio | 4.75 V < AVDD < 5.25 V | 78 | dB | ||
ANALOG INPUT | ||||||
FSR | Full-scale differential range | (CH x+) – (CH x–); CH x– = 2.5 V | ±2.5 | V | ||
Specified differential range | (CH x+) – (CH x–); CH x– = 2.5 V | ±2 | V | |||
Maximum operating input range(3) | 0 | AVDD | V | |||
Input capacitance | Common-mode | 1.5 | pF | |||
Input leakage current | CLK turned off | ±1 | nA | |||
Differential input resistance | 100 | kΩ | ||||
Differential input capacitance | 2.5 | pF | ||||
CMRR | Common-mode rejection ratio | At DC | 100 | dB | ||
VIN = ±1.25 VPP at 40 kHz | 110 | |||||
BW | Bandwidth | FS sine wave, –3 dB | 50 | MHz | ||
SAMPLING DYNAMICS | ||||||
Internal clock frequency | CLKSEL = 1 | 8 | 10 | 12 | MHz | |
CLKIN | External clock frequency | CLKSEL = 0 | 1 | 20 | 32 | MHz |
AC ACCURACY | ||||||
THD | Total harmonic distortion | VIN = ±2 VPP at 5 kHz;
–40°C ≤ TA ≤ +85°C |
–96 | –88 | dB | |
VIN = ±2 VPP at 5 kHz;
–40°C ≤ TA ≤ +105°C |
–96 | –87 | ||||
SFDR | Spurious-free dynamic range | VIN = ±2 VPP at 5 kHz | 92 | 100 | dB | |
SNR | Signal-to-noise ratio | VIN = ±2 VPP at 5 kHz | 86 | 89 | dB | |
SINAD | Signal-to-noise + distortion | VIN = ±2 VPP at 5 kHz | 85 | 89 | dB | |
Channel-to-channel isolation(3) | VIN = ±2 VPP at 50 kHz | 85 | dB | |||
ENOB | Effective number of bits | 14 | 14.5 | Bits | ||
VOLTAGE REFERENCE OUTPUT | ||||||
VOUT | Reference voltage output | 2.450 | 2.5 | 2.550 | V | |
dVOUT/dT | Output voltage temperature drift | ±20 | ppm/°C | |||
Output voltage noise | f = 0.1 Hz to 10 Hz, CL = 10 µF | 10 | µVrms | |||
f = 10 Hz to 10 kHz, CL = 10 µF | 12 | |||||
PSRR | Power-supply rejection ratio | 60 | dB | |||
IOUT | Output current | 10 | µA | |||
ISC | Short-circuit current | 0.5 | mA | |||
Turn-on settling time | To 0.1% at CL = 0 | 100 | µs | |||
VOLTAGE REFERENCE INPUT | ||||||
VIN | Reference voltage input | 0.5 | 2.5 | 2.6 | V | |
Reference input resistance | 100 | MΩ | ||||
Reference input capacitance | 5 | pF | ||||
Reference input current | 1 | µA | ||||
DIGITAL INPUTS(5) | ||||||
Logic family | CMOS with Schmitt Trigger | |||||
VIH | High-level input voltage | 0.7 × BVDD | BVDD + 0.3 | V | ||
VIL | Low-level input voltage | –0.3 | 0.3 × BVDD | V | ||
IIN | Input current | VI = BVDD or GND | ±50 | nA | ||
CI | Input capacitance | 5 | pF | |||
DIGITAL OUTPUTS(5) | ||||||
Logic family | CMOS | |||||
VOH | High-level output voltage | BVDD = 4.5 V, IOH = –100 µA | 4.44 | V | ||
VOL | Low-level output voltage | BVDD = 4.5 V, IOL = 100 µA | 0.5 | V | ||
CO | Output capacitance | 5 | pF | |||
CL | Load capacitance | 30 | pF | |||
Data format | Bit stream | |||||
DIGITAL INPUTS(6) | ||||||
Logic family | LVCMOS | |||||
VIH | High-level input voltage | BVDD = 3.6 V | 2 | BVDD + 0.3 | V | |
VIL | Low-level input voltage | BVDD = 2.7 V | –0.3 | 0.8 | V | |
IIN | Input current | VI = BVDD or GND | ±50 | nA | ||
CI | Input capacitance | 5 | pF | |||
DIGITAL OUTPUTS(6) | ||||||
Logic family | LVCMOS | |||||
VOH | High-level output voltage | BVDD = 2.7V, IOH = –100 µA | BVDD – 0.2 | V | ||
VOL | Low-level output voltage | BVDD = 2.7 V, IOL = 100 µA | 0.2 | V | ||
CO | Output capacitance | 5 | pF | |||
CL | Load capacitance | 30 | pF | |||
Data format | Bit stream | |||||
POWER SUPPLY | ||||||
AVDD | Analog supply voltage | 4.5 | 5.5 | V | ||
BVDD | Buffer I/O supply voltage | Low-voltage levels | 2.7 | 3.6 | V | |
5-V logic levels | 4.5 | 5.5 | ||||
AIDD | Analog operating supply current | CLKSEL = 1 | 22.5 | 30 | mA | |
CLKSEL = 0 | 22.4 | 29 | ||||
BIDD | Buffer I/O operating supply current | BVDD = 3 V, CLKOUT = 10 MHz | 4 | mA | ||
BVDD = 5 V, CLKOUT = 10 MHz | 4 | |||||
Power dissipation | CLKSEL = 0 | 122 | 145 | mW | ||
CLKSEL = 1 | 112.5 | 150 |