选择版本

选择版本

未找到结果。请清除搜索并重试。

SIMPLELINK-WIFI-TOOLBOX

SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx

选择版本
未找到结果。请清除搜索并重试。
版本: 2.3.3
发布日期: 2024-12-18

SimpleLink WiFi ToolBox Linux Installer

SHA-256 校验和

SimpleLink WiFi ToolBox Windows Installer

SHA-256 校验和

SimpleLink WiFi ToolBox MacOS Installer

SHA-256 校验和

SimpleLink WiFi ToolBox Intel MacOS Installer

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
Wi-Fi 产品
CC3300 SimpleLink™ Wi-Fi 6 配套 IC CC3300MOD SimpleLink™ Wi-Fi 6 配套模块 CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 和低功耗 Bluetooth® 配套 IC CC3301MOD SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 配套模块 CC3350 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi 6 配套 IC CC3350MOD SimpleLinkTM 双频带(2.4GHz 和 5GHz)Wi-Fi 6 配套模块 CC3351 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi® 6 和低功耗 Bluetooth® 配套 IC CC3351MOD SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi® 6 和低功耗 Bluetooth® 配套模块
硬件开发
评估板
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 BP-CC3351 SimpleLink™ CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 M2-CC3351 SimpleLink™ CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块

文档

发布信息

SimpleLink Wi-Fi Toolbox is a cross-platform software kit, that provides all required tools for fast and easy ramp-up of the CC33xx family of devices. One of the included tools is Radio Tool.

Radio Tool is a tool for RF evaluation and testing of CC33xx designs, during development and certification. The tool enables low-level radio testing capabilities by manually setting the radio into transmit or receive modes. Usage of the tool requires familiarity and knowledge of radio circuit theory and radio test methods.

新增功能

  • Support Radio Tool for Wi-Fi 2.4GHz / 5GHz
  • Support Radio Tool for BLE
  • Support INI Composer
  • Support Logging