选择版本
PACKET-SNIFFER-2
SmartRF 数据包监听器 2
Zip file with Windows installer and readme instructions
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
硬件开发
文档
HTML document
发布信息
SmartRF Packet Sniffer 2 includes software and firmware to capture and display over-the-air packets. The capture device is connected to the PC via USB. SmartRF Packet Sniffer 2 supports the CC13xx and CC26xx family of devices as capture device and uses Wireshark for packet display and filtering. Please note that device revision C (1.1) of CC13x2/CC26x2 is no longer supported. Download SmartRF Packet Sniffer 2 v1.6.0 if you use CC13x2/CC26x2 device revision C (1.1).
最新动态
- Support for LP-CC2652RB
- Support for Wireshark 3.0
- The IAR and CCS projects are compatible with SimpleLink CC13X2 and CC26X2 SDK 3.40
- The IAR and CCS projects are compatible with SimpleLink CC13X0 SDK 3.20