选择版本
PACKET-SNIFFER-2
SmartRF 数据包监听器 2
Zip file with Windows installer and readme instructions
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
硬件开发
评估板
开发套件
文档
HTML document
发布信息
SmartRF Packet Sniffer 2 includes software and firmware to capture and display over-the-air packets. The capture device is connected to the PC via USB. SmartRF Packet Sniffer 2 supports the CC13xx and CC26xx family of devices as capture device and uses Wireshark for packet display and filtering.