选择版本

选择版本

未找到结果。请清除搜索并重试。

CC33XX-RTOS-MCU

CC33xx device driver for MCU and RTOS platforms

选择版本
未找到结果。请清除搜索并重试。
版本: R8
发布日期: 2025-10-5

CC33XX RTOS MCU Linux Installer

SHA-256 校验和

CC33XX RTOS MCU Windows Installer

SHA-256 校验和
产品
Wi-Fi 产品
CC3300 SimpleLink™ Wi-Fi 6 配套 IC CC3300MOD SimpleLink™ Wi-Fi 6 配套模块 CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 和低功耗 Bluetooth® 配套 IC CC3301MOD SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 配套模块 CC3350 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi 6 配套 IC CC3350MOD SimpleLinkTM 双频带(2.4GHz 和 5GHz)Wi-Fi 6 配套模块 CC3351 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi® 6 和低功耗 Bluetooth® 配套 IC CC3351MOD SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi® 6 和低功耗 Bluetooth® 配套模块
硬件开发
评估板
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 BP-CC3301MOD SimpleLink™ CC3301MOD Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 BP-CC3351 SimpleLink™ CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块

文档

发布信息

This CC33xx RTOS MCU Software Package delivers components that enable engineers to develop applications on the Texas Instruments CC33xx Wi-Fi devices and Sitara family of microcontrollers (MCU).

This software toolkit provides the drivers for CC33xx devices to be used with a Real-Time Operating System (RTOS) on a microcontroller.


This is version R8 of the CC33xx RTOS MCU Software Package.

新增功能

  • Added support for WPA, WPA/WPA2 mixed mode
  • WPA2-WPA3 transition mode - can connect to such network using WPA2+PMF security type
  • Connect with WPA3 to a transition network is still under work
  • Various code cleanup
  • General bugs fixes