Unidirectional 48-V to 12-V integrated circuits and reference designs
设计注意事项
Our integrated circuits and reference designs help you create unidirectional 48-V to 12-V designs that efficiently transfer energy to and from one power rail to another in systems ranging from 12 V to 800 V.
Unidirectional 48-V to 12-V systems require:
High performance and fast digital control loops enabling highly efficient power conversion and increased power density.
Simplified and efficient integration of bidirectional 12-V to 48-V DC/DC converter solutions.
Load balancing for parallel operating (multi-phase) power supplies.