TVP7002PZP

正在供货

三通道 8/10 位 165/110MSPS 视频 ADC | PZP | 100 | 0 to 70

等同于: TVP7002PZP.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TVP7002PZPR 正在供货 可提供定制卷带
包装数量 | 包装 1,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 HTQFP (PZP) | 100
工作温度范围 (°C) 0 to 70
包装数量 | 包装 90 | JEDEC TRAY (5+1)

TVP7002 的特性

  • Analog Channels
    • –6-dB to 6-dB Analog Gain
    • Analog Input Multiplexers (MUXs)
    • Automatic Video Clamp
    • Three Digitizing Channels, Each With Independently Controllable Clamp, Gain, Offset, and Analog-to-Digital Converter (ADC)
    • Clamping: Selectable Clamping Between Bottom Level and Mid Level
    • Offset: 1024-Step Programmable RGB or YPbPr Offset Control
    • Gain: 8-Bit Programmable Gain Control
    • ADC: 8-/10-Bit 165-/110-MSPS ADC
    • Automatic Level Control (ALC) Circuit
    • Composite Sync: Integrated Sync-on-Green Extraction From Green/Luminance Channel
    • Support for DC- and AC-Coupled Input Signals
    • Supports Component Video Standards 480i, 576i, 480p, 576p, 720p, 1080i, and 1080p
    • Supports PC Graphics Inputs up to UXGA Programmable RGB-to-YCbCr Color Space Conversion
  • Horizontal PLL
    • Fully Integrated Horizontal PLL for Pixel Clock Generation
    • 12-MHz to 165-MHz Pixel Clock Generation From HSYNC Input
    • Adjustable Horizontal PLL Loop Bandwidth for Minimum Jitter
    • 5-Bit Programmable Subpixel Accurate Positioning of Sampling Phase
  • Output Formatter
    • Supports 20-bit 4:2:2 Outputs With Embedded Syncs
    • Support for RGB/YCbCr 4:4:4 and YCbCr 4:2:2 Output Modes to Reduce Board Traces
    • Dedicated DATACLK Output With Programmable Output Polarity for Easy Latching of Output Data
  • System
    • Industry-Standard Normal/Fast I2C Interface With Register Readback Capability
    • Space-Saving 100-Pin TQFP Package
    • Thermally-Enhanced PowerPAD Package for Better Heat Dissipation

TVP7002 的说明

The TVP7002 is a complete solution for digitizing video and graphic signals in RGB or YPbPr color spaces. The device supports pixel rates up to 165 MHz. Therefore, it can be used for PC graphics digitizing up to the VESA standard of UXGA (1600 × 1200) resolution at a 60-Hz screen refresh rate, and in video environments for the digitizing of digital TV formats, including HDTV up to 1080p.

The TVP7002 is powered from 3.3-V and 1.9-V supply and integrates a triple high-performance analog-to-digital (A/D) converter with clamping functions and variable gain, independently programmable for each channel. The clamp timing window is provided by an external pulse or can be generated internally. The TVP7002 includes analog slicing circuitry on the SOG inputs to support sync-on-luminance or sync-on-green extraction. In addition, TVP7002 can extract discrete HSYNC and VSYNC from composite sync using a sync slicer.

The TVP7002 also contains a complete horizontal phase-locked loop (PLL) block to generate a pixel clock from the HSYNC input. Pixel clock output frequencies range from 12 MHz to 165 MHz.

All programming of the device is done via an industry-standard I2C interface, which supports both reading and writing of register settings. The TVP7002 is available in a space-saving 100-pin TQFP PowerPAD package.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TVP7002PZPR 正在供货 可提供定制卷带
包装数量 | 包装 1,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息