TSB41BA3ATPFPEP

最晚可采购期限

增强型产品 IEEE 1394b 三端口电缆收发器/仲裁器 | PFP | 80 | -40 to 105

等同于: TSB41BA3ATPFPEP.A, V62/03670-02XE 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 HiRel Enhanced Product
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 TSB41BA3A-EP 信息

封装信息

封装 | 引脚 HTQFP (PFP) | 80
工作温度范围 (°C) -40 to 105
包装数量 | 包装 96 | JEDEC TRAY (10+1)

TSB41BA3A-EP 的特性

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 110°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Fully Supports Provisions of IEEE 1394b-2002 at S100, S100B, S200, S200B,
    S400, and S400B Signaling Rates (B Signifies 1394b Signaling)
  • Fully Supports Provisions of IEEE 1394a-2000 and 1394-1995 Standards for
    High-Performance Serial Bus
  • Fully Interoperable With Firewire™, DTVLink, SB1394, DishWire, and i.LINK™
    Implementation of IEEE Std 1394
  • Provides Three Fully Backward Compatible, (1394a-2000 Fully Compliant)
    Bilingual 1394b Cable Ports at 400 Megabits per Second (Mbps)
  • Same Three Fully Backward Compatible Ports Are 1394a-2000 Fully Compliant
    Cable Ports at 100/200/400 Mbps
  • Full 1394a-2000 Support Includes:
    • Connection Debounce
    • Arbitrated Short Reset
    • Multispeed Concatenation
    • Arbitration Acceleration
    • Fly-By Concatenation
    • Port Disable/Suspend/Resume
    • Extended Resume Signaling for Compatibility With Legacy DV Devices
  • Power-Down Features to Conserve Energy in Battery Powered Applications
  • Low-Power Automotive Sleep Mode Support
  • Fully Compliant With Open Host Controller Interface (OHCI) Requirements
  • Cable Power Presence Monitoring
  • Cable Ports Monitor Line Conditions for Active Connection to Remote Node
  • Register Bits Give Software Control of Contender Bit, Power Class Bits, Link
    Active Control Bit, and 1394a-2000 Features
  • Data Interface to Link-Layer Controller Pin-Selectable From 1394a-2000 Mode
    (2/4/8 Parallel Bits at 49.152 MHz) or 1394b Mode (8 Parallel Bits at 98.304 MHz)
  • Interface to Link-Layer Controller Supports Low-Cost Texas Instruments Bus-Holder
    Isolation
  • Interoperable With Link-Layer Controllers Using 3.3-V Supplies
  • Interoperable With Other 1394 Physical Layers (PHYs) Using 1.8-V, 3.3-V, and 5-V
    Supplies
  • Low-Cost 49.152-MHz Crystal Provides Transmit and Receive Data at 100/200/400 Mbps
    and Link-Layer Controller Clock at 49.152 MHz and 98.304 MHz
  • Separate Bias (TPBIAS) for Each Port
  • Low-Cost, High-Performance, 80-Pin TQFP (PFP) Thermally Enhanced Package
  • Software Device Reset (SWR)
  • Fail-Safe Circuitry Senses Sudden Loss of Power to the Device and Disables the Ports
    to Ensure That the TSB41BA3A-EP Does Not Load the TPBIAS of Any Connected Device and
    Blocks Any Leakage From the Port Back to Power Plane
  • 1394a-2000-Compliant Common-Mode Noise Filter on the Incoming Bias Detect
    Circuit to Filter Out Cross-Talk Noise
  • Cable/Transceiver Hardware Speed and Port Mode Are Selectable by Pin States
  • Supports Connection to CAT5 Cable Transceiver by Allowing Ports to be Forced
    to Beta-Only S100 Mbps
  • Supports Connection to S200 Plastic Optical Fiber Transceivers by Allowing
    Ports to be Forced to 1394b Beta-Only S200 Mbps and Beta-Only S100 Mbps
  • Optical Signal Detect Input for All Ports in Beta Mode Enables Connection to Optical
    Transceivers
  • Supports Use of 1394a Connectors by Allowing Ports 1 and 2 to Be Forced to 1394a-Only Mode

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
Implements technology covered by one or more patents of Apple Computer, Incorporated and SGS Thompson, Limited.
i.LINK is a trademark of Sony Kabushiki Kaisha TA Sony Corporation.
FireWire is a trademark of Apple Computer, Inc.
PowerPAD is a trademark of Texas Instruments.

TSB41BA3A-EP 的说明

The TSB41BA3A-EP provides the digital and analog transceiver functions needed to implement a three-port node in a cable-based IEEE 1394 network. Each cable port incorporates two differential line transceivers. The transceivers include circuitry to monitor the line conditions as needed for determining connection status, for initialization and arbitration, and for packet reception and transmission. The TSB41BA3A-EP interfaces with a link-layer controller (LLC), such as the TSB82AA2, TSB12LV21, TSB12LV26, TSB12LV32, TSB42AA4, TSB42AB4, TSB12LV01B, or TSB12LV01C. It can also be connected via cable port to an integrated 1394 Link + PHY layer such as the TSB43AB2.

The TSB41BA3A-EP is powered by a single 3.3-V supply. The core voltage supply is supplied by an internal voltage regulator to the PLLVDD-CORE and DVDD-CORE terminals. To protect the phase-locked loop (PLL) from noise, the PLLVDD-CORE terminals must be separately decoupled from the DVDD-CORE terminals. The PLLVDD-CORE terminals are decoupled with 1-µF and smaller decoupling capacitors and the DVDD-CORE terminals are separately decoupled with 1-µF and smaller decoupling capacitors. The separation between DVDD-CORE and PLLVDD-CORE must be implemented by separate power supply rails or planes.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息