主页 电源管理 多通道 IC (PMIC)

TPS65200

正在供货

具有 WLED 驱动器和电流并联监控器的锂离子电池充电器

产品详情

Processor supplier E Ink Processor name Vizplex Regulated outputs (#) 2 Step-down DC/DC converter 0 Step-up DC/DC converter 1 LDO 1 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 4.75 Vout (max) (V) 5.25 Iout (max) (A) 0.2 Configurability Software configurable Features Comm control Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Switching frequency (max) (kHz) 600 Switching frequency (typ) (kHz) 600
Processor supplier E Ink Processor name Vizplex Regulated outputs (#) 2 Step-down DC/DC converter 0 Step-up DC/DC converter 1 LDO 1 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 4.75 Vout (max) (V) 5.25 Iout (max) (A) 0.2 Configurability Software configurable Features Comm control Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Switching frequency (max) (kHz) 600 Switching frequency (typ) (kHz) 600
DSBGA (YFF) 36 1.4000000000000001 mm² 1 x 1.4000000000000001
  • Battery Switching Charger, WLED Driver, and
    Current Shunt Monitor in a Single Package
  • Battery Charger
    • Charges Faster Than Linear Chargers
    • High-Accuracy Voltage and Current Regulation
      • Input Current Regulation Accuracy: ±5%
        (100 mA, 500 mA)
      • Charge Voltage Regulation Accuracy:
        ±0.5% (25°C)
        ±1% (0 - 125°C)
      • Charge Current Regulation Accuracy: ±5%
    • Bad Adaptor Detection and Rejection
    • Safety Limit Register for Maximum Charge
      Voltage and Current Limiting
    • High-Efficiency Mini-USB/AC Battery Charger
      for Single-Cell Li-Ion and Li-Polymer Battery
      Packs
    • Built-In Input Current Sensing and Limiting
    • Integrated Power FETs for Up to 1.25-A
      Charge Rate
    • Programmable Charge Parameters through I2C
      Interface (Up to 400 Kbps):
      • Input Current
      • Fast-Charge/Termination Current
      • Charge Voltage (3.5 V – 4.44 V)
      • Safety Timer
      • Termination Enable
    • Synchronous Fixed-Frequency PWM
      Controller Operating at 3 MHz With 0% to
      99.5% Duty Cycle
    • Safety Timer With Reset Control
    • Reverse Leakage Protection Prevents Battery
      Drainage
    • Thermal Regulation and Protection
    • Input/Output Overvoltage Protection
    • Automatic Charging
    • Boost Mode Operation for USB OTG
      • Input Voltage Range (VSYS): 2.5 V to
        4.5 V
      • Output Voltage for VBUS: 5 V
  • WLED Driver
    • 35-V Open LED Protection for Up to 8 LEDs
    • 200-mV Reference Voltage With ±2%
      Accuracy
    • Built-In Soft Start for WLED Boost
    • Up to 90% Efficiency
  • Current Shunt Monitor
    • Fixed Gain of 25 V/V
    • Input Referred Offset Voltage Less Than
      ±40 µV Typical Enables Use of Shunt
      Resistors as Low as 20 mΩ
    • Buffered Reference Voltage
  • Package
    • 36-Ball, 0.4-mm Pitch DSBGA Package
  • APPLICATIONS
    • Mobile Phones and Smart Phones
    • MP3 Players
    • Portable Navigation Devices
    • Handheld Devices

All other trademarks are the property of their respective owners

  • Battery Switching Charger, WLED Driver, and
    Current Shunt Monitor in a Single Package
  • Battery Charger
    • Charges Faster Than Linear Chargers
    • High-Accuracy Voltage and Current Regulation
      • Input Current Regulation Accuracy: ±5%
        (100 mA, 500 mA)
      • Charge Voltage Regulation Accuracy:
        ±0.5% (25°C)
        ±1% (0 - 125°C)
      • Charge Current Regulation Accuracy: ±5%
    • Bad Adaptor Detection and Rejection
    • Safety Limit Register for Maximum Charge
      Voltage and Current Limiting
    • High-Efficiency Mini-USB/AC Battery Charger
      for Single-Cell Li-Ion and Li-Polymer Battery
      Packs
    • Built-In Input Current Sensing and Limiting
    • Integrated Power FETs for Up to 1.25-A
      Charge Rate
    • Programmable Charge Parameters through I2C
      Interface (Up to 400 Kbps):
      • Input Current
      • Fast-Charge/Termination Current
      • Charge Voltage (3.5 V – 4.44 V)
      • Safety Timer
      • Termination Enable
    • Synchronous Fixed-Frequency PWM
      Controller Operating at 3 MHz With 0% to
      99.5% Duty Cycle
    • Safety Timer With Reset Control
    • Reverse Leakage Protection Prevents Battery
      Drainage
    • Thermal Regulation and Protection
    • Input/Output Overvoltage Protection
    • Automatic Charging
    • Boost Mode Operation for USB OTG
      • Input Voltage Range (VSYS): 2.5 V to
        4.5 V
      • Output Voltage for VBUS: 5 V
  • WLED Driver
    • 35-V Open LED Protection for Up to 8 LEDs
    • 200-mV Reference Voltage With ±2%
      Accuracy
    • Built-In Soft Start for WLED Boost
    • Up to 90% Efficiency
  • Current Shunt Monitor
    • Fixed Gain of 25 V/V
    • Input Referred Offset Voltage Less Than
      ±40 µV Typical Enables Use of Shunt
      Resistors as Low as 20 mΩ
    • Buffered Reference Voltage
  • Package
    • 36-Ball, 0.4-mm Pitch DSBGA Package
  • APPLICATIONS
    • Mobile Phones and Smart Phones
    • MP3 Players
    • Portable Navigation Devices
    • Handheld Devices

All other trademarks are the property of their respective owners

The TPS65200 device integrates a high-efficiency, USB-friendly switched-mode charger with OTG support for single-cell Li-ion and Li-polymer batteries, D+D– detection, a 50-mA fixed-voltage LDO, a high-efficiency WLED boost converter, and high-accuracy current-shunt monitor into a single chip.

The TPS65200 comes in a tiny, 2.8-mm × 2.6-mm, 36-pin, 0.4-mm pitch die size ball grid array (DSBGA).

The TPS65200 device integrates a high-efficiency, USB-friendly switched-mode charger with OTG support for single-cell Li-ion and Li-polymer batteries, D+D– detection, a 50-mA fixed-voltage LDO, a high-efficiency WLED boost converter, and high-accuracy current-shunt monitor into a single chip.

The TPS65200 comes in a tiny, 2.8-mm × 2.6-mm, 36-pin, 0.4-mm pitch die size ball grid array (DSBGA).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS65200 Li+ Battery Charger With WLED Driver and Current Shunt Monitor 数据表 (Rev. A) PDF | HTML 2015年 9月 26日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YFF) 36 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频