主页 电源管理 电源保护开关与控制器 热插拔控制器

TPS2398

正在供货

具有电源正常指示功能的 -36V 至 -80V 热插拔控制器

产品详情

Vabsmax_cont (V) -100 Vin (max) (V) -36 Vin (min) (V) -80 Current limit (min) (A) 0.01 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0007 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) -100 Vin (max) (V) -36 Vin (min) (V) -80 Current limit (min) (A) 0.01 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0007 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Wide Input Supply Range: –36 V to –80 V
  • Transient Rating to –100 V
  • Improved Transient Response
  • Enable Input (EN)
  • Programmable Current Limit
  • Programmable Current Slew Rate
  • Fault Timer to Eliminate Nuisance Trips
  • Open-Drain Power Good Output (PG)\
  • 8-Pin MSOP Package
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Redundant Negative Voltage Supplies
    • Central Office Switching

  • Wide Input Supply Range: –36 V to –80 V
  • Transient Rating to –100 V
  • Improved Transient Response
  • Enable Input (EN)
  • Programmable Current Limit
  • Programmable Current Slew Rate
  • Fault Timer to Eliminate Nuisance Trips
  • Open-Drain Power Good Output (PG)\
  • 8-Pin MSOP Package
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Redundant Negative Voltage Supplies
    • Central Office Switching

The TPS2398 and TPS2399 integrated circuits are hot swap power managers optimized for use in nominal –48-V systems. For redundant-supply systems, they incorporate an improved circuit breaker response that provides rapid protection from short circuits, while still enabling plug-ins to tolerate large transients that can be generated by the sudden switchover to a higher voltage supply. They are designed for supply voltage ranges up to –80 V, and are rated to withstand spikes to –100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Both devices provide load current slew rate and peak magnitude limiting, easily programmed by sense resistor value and a single-external capacitor.

They also provide single-line fault reporting, electrical isolation of faulty cards, and protection against nuisance overcurrent trips. The TPS2398 latches off in response to current faults, while the TPS2399 periodically retries the load in the event of a fault.

The TPS2398 and TPS2399 integrated circuits are hot swap power managers optimized for use in nominal –48-V systems. For redundant-supply systems, they incorporate an improved circuit breaker response that provides rapid protection from short circuits, while still enabling plug-ins to tolerate large transients that can be generated by the sudden switchover to a higher voltage supply. They are designed for supply voltage ranges up to –80 V, and are rated to withstand spikes to –100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Both devices provide load current slew rate and peak magnitude limiting, easily programmed by sense resistor value and a single-external capacitor.

They also provide single-line fault reporting, electrical isolation of faulty cards, and protection against nuisance overcurrent trips. The TPS2398 latches off in response to current faults, while the TPS2399 periodically retries the load in the event of a fault.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM5067 正在供货 具有功率限制功能的 -9V 至 -80V 热插拔控制器 Wider operating voltage range (-80 V to -9 V)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 -48V Hot Swap Controller 数据表 (Rev. A) 2003年 9月 3日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训