封装信息
| 封装 | 引脚 DSBGA (YFP) | 20 |
| 工作温度范围 (°C) -40 to 125 |
| 包装数量 | 包装 3,000 | LARGE T&R |
TPS2124 的特性
- Wide operating range: 2.8 V to 22 V
- Absolute maximum input voltage of 24 V
- Low RON resistance:
- TPS2124: 62 mΩ (typical)
- Adjustable over-voltage supervisor (OVx):
- Accuracy < ±5%
- Adjustable priority supervisor (PR1):
- Accuracy < ±5%
- Output current limit (ILM):
- TPS2124: 1 A – 2.5 A
- Channel status indication (ST)
- Adjustable input settling time (SS)
- Adjustable output soft start time (SS)
- Low IQ from enabled input: 200 µA (typical)
- Low IQ from disabled input: 15 µA (Typical)
- Manual input source selection (OVx)
- Over-temperature protection (OTP)
TPS2124 的说明
The TPS2124 device is a Dual-Input, Single-Output (DISO) Power Multiplexer (MUX) that is well suited for a variety of systems having multiple power sources. The device will Automatically Detect, Select, and Seamlessly Transition between available inputs.
Priority can be automatically given to the highest input voltage or manually assigned to a lower voltage input to support both ORing and Source Selection operations. A priority voltage supervisor is used to select an input source.
An Ideal Diode operation is used to seamlessly transition between input sources. During switchover, the voltage drop is controlled to block reverse current before it happens and provide uninterrupted power to the load with minimal hold-up capacitance.
Current limiting is used during startup and switchover to protect against overcurrent events, and also protects the device during normal operation. The output current limit can be adjusted with a single external resistor.
The TPS2124 device is available in a WCSP package characterized for operation for a temperature range of –40°C to 125°C.