产品详情

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44, 50 Power supply voltage - dual (V) +/- 25, +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 21 CON (typ) (pF) 9 ON-state leakage current (max) (µA) 0.02 Supply current (typ) (µA) 110 Bandwidth (MHz) 400 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 50 Negative rail supply voltage (max) (V) -50
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44, 50 Power supply voltage - dual (V) +/- 25, +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 21 CON (typ) (pF) 9 ON-state leakage current (max) (µA) 0.02 Supply current (typ) (µA) 110 Bandwidth (MHz) 400 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.03 Rating Catalog Drain supply voltage (max) (V) 50 Negative rail supply voltage (max) (V) -50
SOT-23-THN (DYY) 16 8.4 mm² (4.2 mm × 2 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Dual supply range: ±4.5V to ±25V
  • Single supply range: 4.5V to 50V
  • Asymmetric dual supply support (For example: VDD = 37.5V, VSS = -12.5V)
  • 1.8V logic compatible
  • Low on-resistance: 21Ω (typical)
  • Low on-capacitance: 12pF (typical)
  • Ultra-low on-resistance flatness: 0.005Ω (typical)
  • Low on-leakage current: 0.002nA (typical), 40nA (maximum)
  • Low charge injection: 13pC (typical)
  • –40°C to +125°C operating temperature
  • Rail-to-rail operation
  • Bidirectional operation
  • Break-before-make switching (TMUX5413)
  • Dual supply range: ±4.5V to ±25V
  • Single supply range: 4.5V to 50V
  • Asymmetric dual supply support (For example: VDD = 37.5V, VSS = -12.5V)
  • 1.8V logic compatible
  • Low on-resistance: 21Ω (typical)
  • Low on-capacitance: 12pF (typical)
  • Ultra-low on-resistance flatness: 0.005Ω (typical)
  • Low on-leakage current: 0.002nA (typical), 40nA (maximum)
  • Low charge injection: 13pC (typical)
  • –40°C to +125°C operating temperature
  • Rail-to-rail operation
  • Bidirectional operation
  • Break-before-make switching (TMUX5413)

The TMUX541x is a general purpose complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 50V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12.5V). The TMUX541x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX541x are controlled with appropriate logic control inputs on the SELx pins. The TMUX541x exhibits break-before-make switching, allowing the device to be used in cross-point and multiplexing applications.

The TMUX541x is a part of the general purpose switches and multiplexers family of devices emphasizing uses in broad range of applications while reducing BOM cost.

The TMUX541x is a general purpose complementary metal-oxide semiconductor (CMOS) switch device with four independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 50V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12.5V). The TMUX541x supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUX541x are controlled with appropriate logic control inputs on the SELx pins. The TMUX541x exhibits break-before-make switching, allowing the device to be used in cross-point and multiplexing applications.

The TMUX541x is a part of the general purpose switches and multiplexers family of devices emphasizing uses in broad range of applications while reducing BOM cost.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TMUX541x 具有 1.8V 逻辑电平的 50V、21Ω、1:1 (SPST)、4 通道开关 数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025-10-21
应用简报 为分立式可编程增益放大器 (PGA) 选择合适的多路复用器 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025-9-16

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TMUX-24PW-EVM — 适用于 16 引脚、20 引脚和 24 引脚 PW 薄型紧缩小外形封装 (TSSOP) 的 TMUX 通用评估模块

TMUX-24PW-EVM 评估模块支持对 TI TMUX 产品系列进行快速原型设计和直流表征,该产品系列采用 16、20 或 24 引脚 TSSOP 封装 (PW),并适用于在高电压下运行。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TMUXBQB-DYYEVM — 采用 16 引脚 BQB、DYY 和 PW 封装的通用 TMUX 评估模块

TMUXBQB-DYYEVM 支持对采用 16 引脚 TSSOP (PW)、WQFN (BQB) 和 SOT-23 THIN (DYY) 封装的 TMUX 产品系列进行快速原型设计和直流表征。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TMUX5412 IBIS Model

SCDM342.ZIP (55 KB) - IBIS 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23-THN (DYY) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频