TMP9R01DGS/EM

正在供货

耐辐射 QML-P 高精度远程及本地温度传感器 | DGS | 10 | -55 to 125

正在供货 可提供定制卷带
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
+

质量信息

等级 Space
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 VSSOP (DGS) | 10
工作温度范围 (°C) -55 to 125
包装数量 | 包装 3,000 | LARGE T&R

TMP9R01-SP 的特性

  • QMLP, Radiation Hardness Assured (RHA)
  • Radiation Tolerant (Space Enhanced Plastic)
    • Vendor item drawing (VID) V62/24615
    • TID characterized up to 50krad(Si)
    • TID RLAT/RHA to 30krad(Si)
    • SEL immune to LET= 43MeV×cm2/mg at 125°C
    • SEE characterized to LET= 43MeV×cm2/mg
    • SEFI characterized to LET= 43MeV×cm2/mg
  • Temperature accuracy and range:
    • 12-bit resolution: 0.0625°C (LSB)
    • Local (on-chip) temp accuracy: ±2.0°C (Max)
    • Remote junction temp accuracy: ±1.5°C (Max)
    • Remote range tested to: –64°C to 191°C
    • Military temperature range: -55 to 125°C

  • Small-size package: VSSOP-10, 4.9mm × 3.0mm
  • Integrated calibration/ protection features:
    • η-factor and offset correction
    • Series resistance cancellation
    • Remote BJT/diode fault detection
    • Programmable digital filter
  • Wide operating range, low power:
    • Voltage supply range: 1.7V to 3.6V
    • I/O voltages: 1.8V, 2.5V, and 3.3V
    • Standby/shutdown IQ: 15µA/3µA
  • TMP9R01 Example Driver

TMP9R01-SP 的说明

The TMP9R01-SP (QML Class P) and TMP9R01-SEP (Radiation Tolerant, Space EP) are high-accuracy digital I2C space-grade temperature sensors integrating a 12-bit ADC, bias current sources, and calibration circuitry in a 10-pin VSSOP plastic package. The devices measure remote temperature by forcing a bias current through an external BJT or the integrated diode/junction of an FPGA, ADC, or ASIC, digitizing the resulting ΔVBE and reporting temperature with 0.0625°C resolution. An additional sensor provides on-chip temperature.

The TMP9R01-SP and TMP9R01-SEP incorporate multiple calibration and protection features, including series-resistance cancellation, programmable non-ideality factor (η-Factor), offset correction, and programmable digital filter. Designers can set high- and low-temperature limits that drive the ALERT output for over-and-under temperature thermal protection. Up to 9 pin-selectable I2C/SMBus addresses allow multiple sensors on the same I2C bus. The devices are designed for multi-location spacecraft housekeeping, satellite telemetry, avionics, and other high-reliability applications that require precise, temperature sensing and with varying levels of radiation hardness.

The TMP9R01-SP is also available as a functionally equivalent QMLV-RHA device: TMP461-SP.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息