THS7375IPW

正在供货

具有 6 阶滤波器和 15dB 增益的 4 通道 SDTV 视频放大器 | PW | 14 | -40 to 85

等同于: THS7375IPW.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

THS7375IPWR 正在供货 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 TSSOP (PW) | 14
工作温度范围 (°C) -40 to 85
包装数量 | 包装 90 | TUBE

THS7375 的特性

  • Four SDTV Video Amplifiers for CVBS, S-Video, Y'P'BP'R 480i/576i, Y'U'V', G'B'R' (R'G'B'), or SCART
  • Integrated Low-Pass Filters:
    • Sixth-Order 9.5-MHz (–3dB) Butterworth
    • –0.1-dB Bandwidth at 6 MHz
    • –1-dB Passband Bandwidth at 8 MHz
    • 54-dB Attenuation at 27 MHz
  • Versatile Input Biasing
    • DC-Coupled with 320-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Biasing Allowed
  • Built-in 5.6-V/V Gain (14.95 dB)
  • +3-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV from the Rails to Allow AC or DC Output Coupling
    • Supports Driving Two Lines per Channel
  • Low 9.8-mA at 3.3-V Total Quiescent Current
  • Low Differential Gain/Phase of 0.2%/0.35°
  • Lead-Free and Green TSSOP-14 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • Portable Media Player Video Buffering
    • Security/Surveillance Systems
    • DaVinci/OMAP/DMxxx Video Buffering

    DaVinci is a trademark of Texas Instruments Incorporated.
    All other trademarks are the property of their respective owners.

    THS7375 的说明

    Fabricated using the revolutionary complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7375 is a low-power, single-supply, 3 V to 5 V four-channel integrated video buffer. It incorporates a sixth-order Butterworth filter (able to be bypassed) that is useful as a digital-to-analog converter (DAC) reconstruction filter or an analog-to-digital converter (ADC) anti-aliasing filter. The 9.5-MHz filter is a perfect choice for SDTV video that includes composite (CVBS), S-video, Y'U'V', G'B'R' (R'G'B'), Y'P'BP'R 480i/576i, and SCART systems.

    As part of the THS7375 flexibility, the input can be configured for either ac or dc-coupled inputs. The 320-mV output level shift allows for a full sync dynamic range at the output with 0-V input. The ac-coupled modes include a transparent sync-tip clamp option for CVBS, Y', and G'B'R' signals with sync. AC-coupled biasing for C'/P'B/P'R channels can easily be achieved by adding an external resistor to VS+.

    The THS7375 is the perfect choice for all video buffer applications. Its rail-to-rail output stage with 5.6-V/V gain allows for both ac and dc line driving. This architecture makes the THS7375 an ideal choice for DaVinci™ processors. The ability to drive two lines per channel, or 75-Ω loads, allows for maximum flexibility as a video line driver. The 9.8-mA total quiescent current at 3.3 V and 0.1-µA disabled current makes it an excellent choice for USB-powered, portable, or other power-sensitive applications.

    The THS7375 is available in a TSSOP-14 package that is lead-free and green (RoHS) compliant.

    • 库存:
      限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
    缺货
    Not available

    定价

    数量 价格
    —
    —
    —
    +

    其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

    THS7375IPWR 正在供货 可提供定制卷带
    包装数量 | 包装 2,000 | LARGE T&R
    库存
    缺货
    Not available
    数量 | 价格 1ku | — — — +
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
    缺货
    Not available

    包装类型

    您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

    定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

    剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

    TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

    了解更多信息

    可提供批次和生产日期代码选项

    您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

    了解更多信息