封装信息
| 封装 | 引脚 HSOIC (DDA) | 8 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 75 | TUBE |
THS4601 的特性
- Gain Bandwidth Product: 180 MHz
- Slew Rate: 100 V/us
- Maximum Input Bias Current: 100 pA
- Input Voltage Noise: 5.4 nV/
Hz - Maximum Input Offset Voltage: 4 mV
- Input Impedance: 109
|| 10 pF - Power Supply Voltage Range: ±5 to ±15 V
- Unity Gain Stable
- APPLICATIONS
- Wideband Photodiode Amplifier
- High-Speed Transimpedance Gain Stage
- Test and Measurement Systems
- Current-DAC Output Buffer
- Active Filtering
- High-Speed Signal Integrator
- High-Impedance Buffer
THS4601 的说明
The THS4601 is a high-speed, FET-input operational amplifier designed for applications requiring wideband operation, high-input impedance, and high-power supply voltages. By providing a 180-MHz gain-bandwidth product, ±15-V supply operation, and 100-pA input bias current, the THS4601 is capable of wideband transimpedance gain and large output signal swing simultaneously. Low current and voltage noise allow amplification of extremely low-level input signals while still maintaining a large signal-to-noise ratio.
The characteristics of the THS4601 ideally suit it for use as a wideband photodiode amplifier. Photodiode output current is a prime candidate for transimpedance amplification, an application of which is illustrated in Figure 1. Other potential applications include test and measurement systems requiring high-input impedance, digital-to-analog converter output buffering, high-speed integration, and active filtering.