THS4513RGTRG4

正在供货

1.6GHz、最小增益 1V/V、低噪声、低失真、全差分放大器 | RGT | 16 | -40 to 85

正在供货 可提供定制卷带
等同于: THS4513RGTRG4.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 VQFN (RGT) | 16
工作温度范围 (°C) -40 to 85
包装数量 | 包装 3,000 | LARGE T&R

THS4513 的特性

  • Fully-Differential Architecture
  • Centered Input Common-Mode Range
  • Minimum Gain of 1 V/V (0 dB)
  • Bandwidth: 1600 MHz
  • Slew Rate: 5100 V/µs
  • 1% Settling Time: 2.9 ns
  • HD2: –75 dBc at 70 MHz
  • HD3: –86 dBc at 70 MHz
  • OIP2: 77 dBm at 70 MHz
  • OIP3: 42 dBm at 70 MHz
  • Input Voltage Noise: 2.2 nV/√Hz (f > 10 MHz)
  • Noise Figure: 19.8 dB
  • Output Common-Mode Control
  • Power Supply:
    • Voltage: 3 V (±1.5 V) to 5 V (±2.5 V)
    • Current: 37.7 mA
  • Power-Down Capability: 0.65 mA
  • APPLICATIONS
    • 5-V Data Acquisition Systems, High Linearity ADC Amplifier
    • Wireless Communication
    • Medical Imaging
    • Test and Measurement

All trademarks are the property of their respective owners.

THS4513 的说明

The THS4513 is a wideband, fully-differential op amp designed for 3.3-V to 5-V data acquisition systems. It has very low noise at 2.2 nV/√Hz, and extremely low harmonic distortion of –75 dBc HD2 and –86 dBc HD3 at 70 MHz with 2-VPP output, G = 0 dB, and 200- load. Slew rate is very high at 5100 V/μs and with settling time of 2.9 ns to 1% (2-V step), it is ideal for pulsed applications. It is designed for a minimum gain of 0 dB.

To allow for dc-coupling to analog-to-digital converters (ADCs), its unique output common-mode control circuit maintains the output common-mode voltage within 5-mV offset (typ) from the set voltage, when set within 0.5 V of midsupply, with less than 4-mV differential offset voltage. The common-mode set point is set to midsupply by internal circuitry, which may be overdriven from an external source.

The input and output are optimized for best performance with their common-mode voltages set to midsupply. Along with high performance at low power-supply voltage, this design makes it ideal for extremely high-performance, single-supply 5-V data acquisition systems.

The THS4513 is offered in a quad, leadless QFN-16 package (RGT), and is characterized for operation over the full industrial temperature range from –40°C to +85°C.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息