封装信息
| 封装 | 引脚 LCCC (FK) | 20 |
| 工作温度范围 (°C) -55 to 125 |
| 包装数量 | 包装 55 | TUBE |
THS4011M 的特性
- High Speed
- 290-MHz Bandwidth (G = 1, –3 dB)
- 310-V/ms Slew Rate
- 37-ns Settling Time (0.1%)
- Low Distortion
- THD = –80 dBc (f = 1 MHz, RL = 150
)
- THD = –80 dBc (f = 1 MHz, RL = 150
- 110-mA Output Current Drive (Typical)
- 7.5-nV/√Hz Voltage Noise
- Excellent Video Performance
- 70-MHz Bandwidth (0.1 dB, G = 1)
- 0.006% Differential Gain Error
- ±5-V to ±15-V Supply Voltage
- Available in Standard SOIC, MSOP PowerPAD, JG, or FK Packages
- Evaluation Module Available
THS4011M 的说明
The THS4011 and THS4012 are high-speed, single/dual, voltage feedback amplifiers ideal for a wide range of applications. The devices offer good ac performance, with 290-MHz bandwidth, 310-V/µs slew rate, and 37-ns settling time (0.1%). These amplifiers have a high output drive capability of 110 mA and draw only 7.8-mA supply current per channel. For applications requiring low distortion, the THS4011/4012 operate with a total harmonic distortion (THD) of -80 dBc at f = 1 MHz. For video applications, the THS4011/4012 offer 0.1-dB gain flatness to 70 MHz, 0.006% differential gain error, and 0.01° differential phase error.