封装信息
| 封装 | 引脚 SOT-23 (DBV) | 5 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 250 | SMALL T&R |
THS3201 的特性
- Unity-Gain Bandwidth: 1.8 GHz
- High Slew Rate: 6700 V/µs (G = 2 V/V, RL = 100
, 10-V Step) - IMD3: -78 dBc at 20 MHz: (G = 10 V/V, RL = 100
, 2-VPP Envelope) - Noise Figure: 11 dB (G = 10 V/V, RG = 28
, RF = 255
) - Input-Referred Noise (f >10 MHz)
- Voltage Noise: 1.65 nV/
Hz - Noninverting Current Noise: 13.4 pA/
Hz - Inverting Current Noise: 20 pA/
Hz
- Voltage Noise: 1.65 nV/
- Output Drive: 100 mA
- Power-Supply Voltage Range: ±3.3 V to ±7.5 V
- APPLICATIONS
- Test and Measurement
- ATE
- High-Resolution, High-Sampling Rate ADC Drivers
- High-Resolution, High-Sampling Rate DAC Output Buffers
PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
THS3201 的说明
The THS3201 is a wideband, high-speed current-feedback amplifier, designed to operate over a wide supply range of ±3.3 V to ±7.5 V for today's high performance applications.
The wide supply range, combined with low distortion and high slew rate, makes the THS3201 ideally suited for arbitrary waveform driver applications. The distortion performance also enables driving high-resolution and high-sampling rate analog-to-digital converters (ADCs).
Its high voltage operation capabilities make the THS3201 especially suitable for many test, measurement, and ATE applications where lower voltage devices do not offer enough voltage swing capability. Output rise and fall times are nearly independent of step size (to first-order approximation), making the THS3201 ideal for buffering small to large step pulses with excellent linearity in high dynamic systems.
The THS3201 is offered in a 5-pin SOT-23, 8-pin SOIC, and an 8-pin MSOP with PowerPAD™ packages.