TFP403PZP

正在供货

PanelBus DVI 接收器 | PZP | 100 | 0 to 70

等同于: TFP403PZP.A, TFP403PZPG4 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 HTQFP (PZP) | 100
工作温度范围 (°C) 0 to 70
包装数量 | 包装 90 | JEDEC TRAY (10+1)

TFP403 的特性

  • Supports Pixel Rates Up to 165MHz
    (Including 1080p and WUXGA at 60 Hz)
  • Digital Visual Interface (DVI 1.0)
    Specification Compliant(1)
  • Pin-for-Pin Compatible With TFP501 for
    Simple Upgrade Path to HDCP2
  • True-Color, 24 Bit/Pixel, 16.7M Colors at
    1 or 2-Pixels per Clock
  • Laser Trimmed (50 Ω) Input Stage for
    Optimum Fixed Impedance Matching
  • Skew Tolerant up to One Pixel Clock Cycle
    (High Clock and Data Jitter Tolerance)
  • 4x Over-Sampling for Reduced Bit-Error Rates and
    Better Performance Over Longer Cables
  • Reduced Power Consumption—1.8-V Core
    Operation With 3.3 V I/Os and Supplies3
  • Reduced Ground Bounce Using Time Staggered Pixel Outputs
  • Lowest Noise and Best Power Dissipation
    Using PowerPAD™ Packaging
  • Advanced Technology Using TI 0.18-µm
    EPIC-5™ CMOS Process
  • Supports Hot Plug Detection

(1) The Digital Visual Interface Specification (DVI) is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays. The TFP403 is compliant with the DVI Specification Rev. 1.0.
2 High-bandwidth digital content protection (HDCP) is the system used for protecting DVI outputs from being copied. The TFP501 is TI’s DVI receiver with HDCP functionality.
3 The TFP403 has an internal voltage regulator that provides the 1.8-V core power supply from the externally supplied 3.3-V supplies.
PanelBus, PowerPAD, and EPIC-5 are trademarks of Texas Instruments.

TFP403 的说明

The Texas Instruments TFP403 is a PanelBus™ flat panel display products, part of a comprehensive family of end-to-end DVI 1.0 compliant solutions. Targeted primarily at desktop LCD monitors and digital projectors, the TFP403 finds applications in any design requiring high-speed digital interface.

The TFP403 supports display resolutions up to 1080p and WUXGA in 24-bit true color pixel format. The TFP403 offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground bounce.

PowerPAD advanced packaging technology results in best of class power dissipation, footprint, and ultralow ground inductance.

The TFP403 combines PanelBus™ circuit innovation with TIs advanced 0.18-µm EPIC-5™ CMOS process technology, along with PowerPAD™ package technology to achieve a reliable, low-powered, low-noise, high-speed digital interface solution.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息