TAS5705PAPR

正在供货

具有扬声器 EQ 和 DRC 的 20W 立体声、8V 至 23V 电源电压、数字输入、开环 D 类音频放大器 | PAP | 64 | 0 to 85

正在供货 可提供定制卷带
等同于: TAS5705PAPR.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5705PAP 正在供货
包装数量 | 包装 160 | JEDEC TRAY (5+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 HTQFP (PAP) | 64
工作温度范围 (°C) 0 to 85
包装数量 | 包装 1,000 | LARGE T&R

TAS5705 的特性

  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide Power-Supply Range From (8 V to 23 V)
    • Efficient Class-D Operation Eliminates Need for Heat Sinks
    • Requires Only Two Power-Supply Rails
    • Two Serial Audio Inputs (Four Audio Channels)
    • Supports 32-kHz–192-kHz Sample Rates (LJ/RJ/I2S)
    • Headphone PWM Outputs
    • Subwoofer PWM Outputs
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24-dB to –100-dB Range
    • Soft Mute (50% Duty Cycle)
    • Programmable Dynamic Range Control
    • 16 Adaptable Biquads for Speaker EQ
      • Seven Biquads for Left and Right Channels
      • Two Biquads for Subwoofer Channel
    • Adaptive Coefficients for DRC Filters
    • Programmable Input and Output Mixers
    • DC Blocking Filters
    • Loudness Compensation for Subwoofer
    • Automatic Sample Rate Detection and Coefficient Banking for DRC and EQ
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator Enables Automatic Detection of Incoming Sample Rates
    • Thermal and Short-Circuit Protection
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Enables Power Limiting, Speaker Protection, Easy Listening, Night-Mode Listening
    • Autobank Switching: Preload Coefficients for Different Sample Rates. No Need to Write Any Coefficients to the Part When Sample Rate Changes.
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for External Microprocessor Intervention

All trademarks are the property of their respective owners.

TAS5705 的说明

The TAS5705 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and clock rates. A fully programmable data path allows these channels to be routed to the internal speaker drivers or output via the line-level subwoofer or headphone PWM outputs.

The TAS5705 is a slave-only device receiving clocks from external sources. The TAS5705 operates at a 384-kHz switching rate for 32-, 48-, 96-,and 192-kHz data and 352.8-kHz switching rate for 44.1-, 88.2- and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5705PAP 正在供货
包装数量 | 包装 160 | JEDEC TRAY (5+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息