TAS5615PHD

正在供货

具有集成反馈的模拟输入 160W 立体声(总计 300W)D 级放大器 | PHD | 64 | 0 to 70

等同于: TAS5615PHD.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5615PHDR 正在供货
包装数量 | 包装 1,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-5A-260C-24 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 TAS5615 信息

封装信息

封装 | 引脚 HTQFP (PHD) | 64
工作温度范围 (°C) 0 to 70
包装数量 | 包装 90 | JEDEC TRAY (5+1)

TAS5615 的特性

  • Active Enabled Integrated Feedback Provides: (PurePath™ HD Technology)
    • Signal Bandwidth up to 80 kHz for High-Frequency Content From
      High-Definition Sources
    • Ultralow 0.03% THD at 1 W into 8
    • 0.03% THD Across All Frequencies for Natural Sound at 1 W
    • 80-dB PSRR (BTL, No Input Signal)
    • >100-dB (A weighted) SNR
    • Click- and Pop-Free Start-Up
    • Minimal External Components Compared to Discrete Solutions
  • Multiple Configurations Possible on the Same PCB:
    • Mono Parallel Bridge-Tied Load (PBTL)
    • 2.1 Single-Ended (SE) Stereo Pair and Bridge-Tied Load (BTL) Subwoofer
    • Quad Single-Ended (SE) Outputs
  • Total Output Power at 10% THD+N
    • 300 W in Mono PBTL Configuration
    • 160 W per Channel in Stereo BTL
    • 80 W per Channel in Quad Single-Ended
  • High Efficiency Power Stage (> 90%) With 120 m Output MOSFETs
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping, and
    Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Mini Combo System
    • AV Receivers
    • DVD Receivers
    • Active Speakers

(1) Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels
PurePath HD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

TAS5615 的说明

The TAS5615 is a high-performance analog input class-D amplifier with integrated closed-loop feedback technology (known as PurePath™ HD technology). It has the ability to drive up to 160 W(1) stereo into 8- speakers from a single 50-V supply.

PurePath HD technology enables traditional AB-amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.

Ultralow 0.03% THD+N is flat across all frequencies, ensuring that the amplifier does not add uneven distortion characteristics, and helps maintain a natural sound.

The efficiency of this class-D amplifier is greater than 90%. Undervoltage protection, overtemperature, clipping, short-circuit and overcurrent protection are all integrated, safeguarding the device and speakers against fault conditions that could damage the system.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5615PHDR 正在供货
包装数量 | 包装 1,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息