TAS5504APAGR

不推荐用于新设计

4 通道数字音频 PWM 处理器 | PAG | 64 | 0 to 70

等同于: TAS5504APAGR.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available
TAS5504APAGR 不推荐用于新设计
open-in-new 比较替代产品

功能与比较器件相似。

TAS5508CPAGR 正在供货 8 通道 PWM 处理器 | PAG | 64 | 0 to 70
TAS5548DCAR 正在供货 具有集成 ASRC 和音频处理器的 96KHz PWM 调制器 | DCA | 56 | -40 to 85

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5504APAG 不推荐用于新设计
包装数量 | 包装 160 | JEDEC TRAY (10+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-4-260C-72 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 TAS5504A 信息

封装信息

封装 | 引脚 TQFP (PAG) | 64
工作温度范围 (°C) 0 to 70
包装数量 | 包装 1,500 | LARGE T&R

TAS5504A 的特性

  • Audio Input/Output
    • Automatic Master Clock Rate and Data
      Sample Rate Detection
    • Four Serial Audio Input Channels
    • Four PWM Audio Output Channels
    • Headphone PWM Output to Drive an External
      Differential Amplifier Like the TPA112
    • PWM Outputs Support Single-Ended and
      Bridge-Tied Loads
    • 32-, 38-, 44.1-, 48-, 88.2-, 96-, 176.4-,
      and 192-kHz Sampling Rates
    • Data Formats: 16-, 20-, or 24-Bit Left-Justified,
      I2S, or Right-Justified Input Data
    • 64 × fS Bit-Clock Rate
    • 128, 192, 256, 384, 512, and 768 × fS Master
      Clock Rates (up to a Maximum of 50 MHz)
  • Audio Processing
    • 48-Bit Processing Architecture With 76 Bits
      of Precision for Most Audio-Processing Features
    • Volume Control Range: 36 dB to –109 dB
      • Master Volume Control Range of 18 dB
        to –100 dB
      • Four Individual Channel Volume Control
        Ranges of 18-dB to –109-dB
    • Programmable Soft Volume and Mute Update Rates
    • Two Bass and Treble Tone Controls With ±18-dB Range,
      Selectable Corner Frequencies, and Second-Order Slopes
      • L, R, and C
      • Sub
    • Configurable Loudness Compensation
    • Two Dynamic Range Compressors With Two Thresholds,
      Two Offsets, and Three Slopes
    • Seven Biquads per Channel
    • 8 × 4 Input Crossbar Mixer. Each Signal Processing
      Channel Input Can Be Any Ratio of the Eight Input Channels
    • 4 × 2 Output Mixer – Channels 1 and 2. Each Output
      Can Be Any Ratio of Any Two Signal-Processed Channels.
      It Is Recommended to Use the Pass-Through Output Mixer
      Configuration.
    • 4 × 3 Output Mixer – Channels 3 and 4. Each Output
      Can Be Any Ratio of Any Three Signal-Processed Channels. It Is
      Recommended to Use the Pass-Through Output Mixer Configuration.
    • Three Coefficient Sets Stored on the Device Can Be Selected
      Manually or Automatically (Based on Specific Data Rates)
    • DC Blocking Filters
    • Able to Support a Variety of Bass-Management Algorithms
  • PWM Processing
    • 32-Bit Processing PWM Architecture With
      40 Bits of Precision
    • 8× Oversampling With 5th-Order Noise Shaping at
      32 kHz–48 kHz, 4× Oversampling at 88.2 kHz and 96 kHz,
      and 2× Oversampling at 176.4 kHz and 192 kHz
    • >102-dB Dynamic Range
    • THD+N < 0.1%
    • 20-Hz–20-kHz Flat Noise Floor for 44.1-, 48-,
      88.2-, 96-, 176.4-, and 192-kHz Data Rates
    • Digital De-Emphasis for 32-, 44.1-, and
      48-kHz Data Rates
    • Flexible Automute Logic With Programmable Threshold
      and Duration for Noise-Free Operation
    • Intelligent AM Interference Avoidance
      System Provides Clear AM Reception
    • Power-Supply Volume-Control (PSVC) Support for Enhanced
      Dynamic Range in High-Performance Applications
    • Adjustable Modulation Limit
  • General Features
    • Automated Operation With an Easy-to-Use
      Control Interface
    • I2C Serial Control Slave Interface
    • Integrated AM Interference Avoidance
    • Single 3.3-V Power Supply
    • 64-Pin TQFP Package
    • 5-V Tolerant Inputs

TAS5504A 的说明

The TAS5504A is a four-channel digital pulse-width modulator (PWM) that provides both advanced performance and a high level of system integration. The TAS5504A is designed to interface seamlessly with most audio digital signal processors. The TAS5504A automatically adjusts control configurations in response to clock and data-rate changes and idle conditions. This enables the TAS5504A to provide an easy-to-use control interface with relaxed timing requirements.

The TAS5504A can drive four channels of H-bridge power stages. Texas Instruments power stages are designed to work seamlessly with the TAS5504A. The TAS5504A supports either the single-ended or bridge-tied-load configuration. The TAS5504A also provides a high-performance differential output to drive an external differential-input analog headphone amplifier, such as the TPA112.

The TAS5504A uses AD modulation operating at a 384-kHz switching rate for 48-, 96-, and
192-kHz data. The 8× oversampling combined with the 5th-order noise shaper provides a broad, flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5504A is a clocked, slave-only device. The TAS5504A receives MCLK, SCLK, and LRCLK from other system components. The TAS5504A accepts master clock rates of 128, 192, 256, 384, 512, and 768 fS. The TAS5504A accepts a 64-fS bit clock.

The TAS5504A allows for extending the dynamic range by providing a power-supply volume-control (PSVC) output signal.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TAS5504APAG 不推荐用于新设计
包装数量 | 包装 160 | JEDEC TRAY (10+1)
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息