封装信息
封装 | 引脚 VSSOP (DCU) | 8 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
SN74LVC2G08 的特性
- Available in the Texas Instruments
NanoStar™ and NanoFree™ Package - Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Max tpd of 4.7 ns at 3.3 V
- Low Power Consumption, 10-µA Maximum ICC
- ±24-mA Output Drive at 3.3 V
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Ioff Supports Live Insertion, Partial-Power-Down
Mode, and Back-Drive Protection - Can Be Used as a Down Translator to Translate
Inputs From a Maximum of 5.5 V Down to the VCC
Level - Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human Body Model (A114-A)
- 1000-V Charged-Device Model (C101)
SN74LVC2G08 的说明
This dual 2-input positive-AND gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2G08 device performs the Boolean function A × B or Y = A\ + B\ in positive logic.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
For all available packages, see the orderable addendum at the end of the data sheet.