SCES198N April   1999  – December 2015 SN74LVC2G08

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Specifications
    1. 3.1 Absolute Maximum Ratings
    2. 3.2 ESD Ratings
    3. 3.3 Thermal Information
    4. 3.4 Electrical Characteristics
    5. 3.5 Typical Characteristics
  4. 4Detailed Description
    1. 4.1 Overview
    2. 4.2 Functional Block Diagram
    3. 4.3 Feature Description
      1. 4.3.1 Down Voltage Translation
    4. 4.4 Device Functional Modes
  5. 5Application and Implementation
    1. 5.1 Application Information
    2. 5.2 Typical Application
      1. 5.2.1 Design Requirements
      2. 5.2.2 Detailed Design Procedure
      3. 5.2.3 Application Curves
  6. 6Power Supply Recommendations
  7. 7Layout
    1. 7.1 Layout Guidelines
    2. 7.2 Layout Example
  8. 8Device and Documentation Support
    1. 8.1 Community Resources
    2. 8.2 Trademarks
    3. 8.3 Electrostatic Discharge Caution
    4. 8.4 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Available in the Texas Instruments
    NanoStar™ and NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.7 ns at 3.3 V
  • Low Power Consumption, 10-μA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Can Be Used as a Down Translator to Translate Inputs From a Maximum of 5.5 V Down to the VCC Level
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

2 Applications

  • IP Phones: Wired and Wireless
  • Optical Networking: EPON and Video Over Fiber
  • Point-to-Point Microwave Backhaul
  • Power: Telecom DC/DC Module: Analog
  • Power: Telecom DC/DC Module: Digital
  • Private Branch Exchange (PBX)
  • Telecom Shelter: Power Distribution Unit (PDU)
  • Vector Signal Analyzers and Generators
  • Wireless Communications Testers
  • Wireless Repeaters
  • xDSL Modem/DSLAM

Description

This dual 2-input positive-AND gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G08 device performs the Boolean function SN74LVC2G08 eq_ces198.gif in positive logic.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN74LVC2G08DCT SM8 (8) 2.95 mm × 2.80 mm
SN74LVC2G08DCU VSSOP (8) 2.30 mm × 2.00 mm
SN74LVC2G08YZP DSBGA (8) 1.91 mm × 0.91 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Logic Diagram (Positive Logic)

SN74LVC2G08 ld_ces198.gif

Revision History

Changes from M Revision (April 2014) to N Revision

  • Added Pin Configuration and Functions section, ESD Ratings and Thermal Information tables, Feature Description section, Device Functional Modes section, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go