封装信息
封装 | 引脚 SOT-SC70 (DCK) | 5 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 250 | SMALL T&R |
SN74LVC1G38 的特性
- Latch-up performance exceeds 100 mA Per JESD 78, Class II
- ESD protection exceeds JESD 22
- 2000-V Human-body model (A114-A)
- 200-V Machine model (A115-A)
- 1000-V Charged-device model (C101)
- Available in the Texas Instruments
NanoStar™ and NanoFree™ Packages - Supports 5-V VCC operation
- Inputs accept voltages to 5.5 V
- Supports down translation to VCC
- Maximum tpd of 4.5 ns at 3.3 V
- Low power consumption, 10-µA maximum ICC
- ±24-mA Output drive at 3.3 V
- Ioff Supports partial-power-down mode and back-drive protection
SN74LVC1G38 的说明
The SN74LVC1G38 device is designed for 1.65-V to 5.5-V VCC operation.
This device is a single two-input NAND buffer gate with open-drain output. It performs the Boolean function Y = A × B or Y = A + B in positive logic.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.
NanoStar™ and NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.