封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 250 | SMALL T&R |
SN74LVC1G132 的特性
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- Available in Texas Instruments
NanoStar™ and NanoFree™ Packages - Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Max tpd of 5.3 ns at 3.3 V
- Low Power Consumption, 10-µA Maximum ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Partial-Power-Down Mode Operation
SN74LVC1G132 的说明
The SN74LVC1G132 device contains one 2-input NAND gate with Schmitt-trigger inputs designed for 1.65-V to 5.5-V VCC operation and performs the Boolean function Y = A × B or Y = A + B in positive logic.
Because of Schmitt action, this device has different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
This device can be triggered from the slowest of input ramps and still give clean jitter-free output signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
NanoStar™ and NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.