封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
SN74LVC1G00 的特性
- Available in the Ultra Small 0.64-mm2
Package (DPW) With 0.5-mm Pitch - Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Provides Down Translation to VCC
- Max tpd of 3.8 ns at 3.3 V
- Low Power Consumption, 10-μA Max ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back Drive Protection
- Latch-Up Performance Exceeds 100 mA
Per JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 1000-V Charged-Device Model (C101)
SN74LVC1G00 的说明
This single 2-input positive-NAND gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G00 performs the Boolean function
Y = A × B or Y = A + B
in positive logic.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G00 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.