封装信息
封装 | 引脚 TSSOP (PW) | 14 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 90 | TUBE |
SN74LV32A 的特性
- 2-V to 5.5-V VCC Operation
- Max tpd of 6.5 ns at 5 V
- Typical VOLP (Output Ground Bounce)
< 0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
> 2.3 V at VCC = 3.3 V, TA = 25°C - Support Mixed-Mode Voltage Operation on
All Ports - Ioff Supports Partial-Power-Down Mode
Operation - Latch-Up Performance Exceeds 250 mA Per
JESD 17 - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model
- 200-V Machine Model
- 1000-V Charged-Device Model
SN74LV32A 的说明
This quadruple 2-input positive-OR gates is designed for 2-V to 5.5-V VCC operation.
The SN74LV32A device performs the Boolean function A + B or Y = A\ B\ in positive logic.