封装信息
封装 | 引脚 SSOP (DB) | 14 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,000 | LARGE T&R |
SN74LV00A 的特性
- 2-V to 5.5-V VCC Operation
- Max tpd of 6.5 ns at 5 V
- Typical
VOLP (Output Ground Bounce)
< 0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH
Undershoot)
> 2.3 V at VCC = 3.3 V, TA = 25°C - Support Mixed-Mode Voltage Operation on
All Ports - Ioff Supports Live Insertion, Partial Power Down Mode, and Back Drive Protection
- Latch-Up Performance Exceeds 250 mA
Per JESD 17 - ESD Protection Exceeds JESD
22
- 2000-V Human-Body Model
- 200-V Machine Model
- 1000-V Charged-Device Model
SN74LV00A 的说明
These quadruple 2-input positive-NAND gates are designed for 2-V to 5.5-V VCC operation.
The SNx4LV00A devices perform the boolean function Y = A ● B or Y = A + B in positive logic.