封装信息
| 封装 | 引脚 TSSOP (PW) | 14 |
| 工作温度范围 (°C) -40 to 125 |
| 包装数量 | 包装 2,000 | LARGE T&R |
SN74HC02-EP 的特性
- Controlled Baseline
- One Assembly/Test Site, One Fabrication Site
- Extended Temperature Performance of Up To 55°C to 125°C
- Enhanced Diminishing Manufacturing Sources (DMS) Support
- Enhanced Product-Change Notification
- Qualification Pedigree

- 2-V to 6-V VCC Operation
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption, 20-µA Max ICC
- Typical tpd = 8 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
Component qualification in accordance with JEDEC and industry
standards to ensure reliable operation over an extended
temperature range. This includes, but is not limited to, Highly
Accelerated Stress Test (HAST) or biased 85/85, temperature
cycle, autoclave or unbiased HAST, electromigration, bond
intermetallic life, and mold compound life. Such qualification
testing should not be viewed as justifying use of this component
beyond specified performance and environmental limits.
SN74HC02-EP 的说明
The SN74HC02 contains four independent 2-input NOR gates. It performs the Boolean function Y = (A + B)\ or Y = A\ B\ in positive logic.