封装信息
| 封装 | 引脚 SOT-23 (DBZ) | 3 |
| 工作温度范围 (°C) -40 to 85 |
| 包装数量 | 包装 3,000 | LARGE T&R |
REF3033-Q1 的特性
- Qualified for Automotive Applications
- Low Dropout Voltage: 1 mV
- High Output Current: 25 mA
- High Accuracy: 0.2%
- Low Quiescent Current: 50 µA (Max)
- Excellent Specified Drift Performance
- 50 ppm/°C (Max), TA = 0°C to 70°C
- 75 ppm/°C (Max), TA = –40°C to 125°C
- APPLICATIONS
- Portable, Battery-Powered Equipment
- Data Acquisition Systems
- Medical Equipment
- Hand-Held Test Equipment
REF3033-Q1 的说明
The REF30xx is a precision low-power low-dropout voltage reference family available in a tiny SOT23-3 (DBV) package.
The REF30xx small size and low power consumption (50 µA max) make it ideal for portable and battery-powered applications. The REF30xx does not require a load capacitor.
Unloaded, the REF30xx can be operated with supplies within 1 mV of output voltage. The device is specified for the automotive temperature range of –40°C to 125°C.