封装信息
| 封装 | 引脚 SOT-23 (DBV) | 5 |
| 工作温度范围 (°C) -55 to 125 |
| 包装数量 | 包装 250 | SMALL T&R |
OPA340-EP 的特性
- Rail-to-Rail Input
- Rail-to-Rail Output (Within 1 mV)
- Wide Bandwidth: 5.5 MHz
- High Slew Rate: 6 V/µs
- Low THD+Noise: 0.0007% (f = 1 kHz)
- Low Quiescent Current: 750 µA/channel
- Single, Dual, and Quad Versions
OPA340-EP 的说明
The OPA340 rail-to-rail CMOS operational amplifier is optimized for low-voltage, single-supply operation. Rail-to-rail input/output and high-speed operation make it ideal for driving sampling analog-to-digital (A/D) converters. The OPA340 is also well-suited for general purpose and audio applications as well as providing current/voltage conversion at the output of digital-to-analog (D/A) converters.
The OPA340 operates on a single supply as low as 2.7 V with an input common-mode voltage range that extends 500 mV below ground and 500 mV above the positive supply. Output voltage swing is to within 1 mV of the supply rails with a 100-kΩ load. It offers excellent dynamic response (BW = 5.5 MHz, SR = 6 V/µs), yet quiescent current is only 750 µA.
The surface mount package options are SOIC-8 or SOT23-5. Both are specified from –55°C to 125°C. A SPICE macromodel is available for design analysis.