主页 电源管理 线性和低压降 (LDO) 稳压器

LP38856

正在供货

具有使能功能的 3A、低输入电压 (1.15V)、高精度、超低压降稳压器

产品详情

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.15 Iout (max) (A) 3 Output options Fixed Output Vout (max) (V) 1.2 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.2 Noise (µVrms) 150 PSRR at 100 KHz (dB) 37 Iq (typ) (mA) 10 Features Enable Thermal resistance θJA (°C/W) 32 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.15 Iout (max) (A) 3 Output options Fixed Output Vout (max) (V) 1.2 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.2 Noise (µVrms) 150 PSRR at 100 KHz (dB) 37 Iq (typ) (mA) 10 Features Enable Thermal resistance θJA (°C/W) 32 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -40 to 125
TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Input Voltage: 1.1 V to 5.5 V
  • Wide VBIAS Supply Operating
    Range: 3 V to 5.5 V
  • Standard VOUT: 0.8 V and 1.2 V
  • Stable with 10-µF Ceramic Capacitors
  • Dropout Voltage of 240 mV (Typical) at 3-A
    Load Current
  • Precision Output Voltage Across All Line and
    Load Conditions:
    • ±1% for TJ = 25°C
    • ±2% for 0°C ≤ TJ ≤ +125°C
    • ±3% for –40°C ≤ TJ ≤ +125°C
  • Overtemperature and Overcurrent Protection
  • –40°C to +125°C Operating Temperature Range
  • Input Voltage: 1.1 V to 5.5 V
  • Wide VBIAS Supply Operating
    Range: 3 V to 5.5 V
  • Standard VOUT: 0.8 V and 1.2 V
  • Stable with 10-µF Ceramic Capacitors
  • Dropout Voltage of 240 mV (Typical) at 3-A
    Load Current
  • Precision Output Voltage Across All Line and
    Load Conditions:
    • ±1% for TJ = 25°C
    • ±2% for 0°C ≤ TJ ≤ +125°C
    • ±3% for –40°C ≤ TJ ≤ +125°C
  • Overtemperature and Overcurrent Protection
  • –40°C to +125°C Operating Temperature Range

The LP38856 is a high-current, fast-response regulator which can maintain output voltage regulation with an extremely low input-to-output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides power for the internal bias and control circuits, as well as drive for the gate of the N-MOS power transistor, while VIN supplies power to the load. The use of an external bias rail allows the part to operate from ultra-low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP, microcontroller core voltages, and switch mode power supply post regulators. The LP38856 is available in 5-pin TO-220 and DDPAK/TO-263 packages.

  • Dropout Voltage: 240 mV (typical) at 3-A load current.
  • Low Ground Pin Current: 10 mA (typical) at 3-A load current.
  • Shutdown Current: 1 µA (typical) IIN(GND) when EN pin is low.
  • Precision Output Voltage: ±1% for TJ = 25°C and ±2% for 0°C ≤ TJ ≤ +125°C, across all line and load conditions.

The LP38856 is a high-current, fast-response regulator which can maintain output voltage regulation with an extremely low input-to-output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides power for the internal bias and control circuits, as well as drive for the gate of the N-MOS power transistor, while VIN supplies power to the load. The use of an external bias rail allows the part to operate from ultra-low VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP, microcontroller core voltages, and switch mode power supply post regulators. The LP38856 is available in 5-pin TO-220 and DDPAK/TO-263 packages.

  • Dropout Voltage: 240 mV (typical) at 3-A load current.
  • Low Ground Pin Current: 10 mA (typical) at 3-A load current.
  • Shutdown Current: 1 µA (typical) IIN(GND) when EN pin is low.
  • Precision Output Voltage: ±1% for TJ = 25°C and ±2% for 0°C ≤ TJ ≤ +125°C, across all line and load conditions.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LP38856 3-A Fast-Response High-Accuracy LDO Linear Regulator With Enable 数据表 (Rev. F) PDF | HTML 2015年 8月 27日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
应用手册 Application Note 1479 LP38856S-1.2 Evaluation Board (cn) 2006年 11月 3日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
TO-220 (NDH) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频