主页 电源管理 栅极驱动器 半桥驱动器

LMG1208

预发布

产品详情

Power switch GaNFET, MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 16 Operating temperature range (°C) -40 to 175 Rating Catalog Features Industry common footprint
Power switch GaNFET, MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 16 Operating temperature range (°C) -40 to 175 Rating Catalog Features Industry common footprint
WQFN-HR (VEG) 16 9 mm² (3 mm × 3 mm)
  • Dual floating gate driver
  • 120V absolute maximum voltage on bootstrap supply (HB, LB) pins supporting 100V on the half-bridge
  • 5A peak source and 6A peak sink current strength at 12V for silicon N-channel power FETs
  • 3.5A peak source and 4.5A peak sink current strength at 5V for GaN FETs
  • Wide supply operating voltage range: from 4.5V to 16V (18V absolute maximum)
  • UVLO protection for VDD, HB-HS, and LB-LS supplies
  • Single pulse width modulation (PWM) mode with resistor-programmable dead time
  • Independent high-side (HS) and low-side (LS) logic inputs compatible with 3.3V and 5V logic levels
  • Tri-state PWM input support
  • Resistor programmable delay/dead time configuration in IIM and HSC modes
  • Hybrid switched capacitor (HSC) converter mode support with integrated PWM logic
  • Integrated low-offset high common-mode current sense amplifier
  • Integrated synchronous bootstrap for floating high side driver supply
  • Bootstrap control to prevent GaN FET overdrive
  • 50V/ns dV/dt rating for all HS and LS referenced circuitry
  • Switching parameters:
    • Maximum propagation delay times: 30ns
    • Maximum delay matching: 5ns
  • Fully specified in –40°C to +150°C junction temperature range
  • QFN-16 package (3mm × 3mm)
  • Dual floating gate driver
  • 120V absolute maximum voltage on bootstrap supply (HB, LB) pins supporting 100V on the half-bridge
  • 5A peak source and 6A peak sink current strength at 12V for silicon N-channel power FETs
  • 3.5A peak source and 4.5A peak sink current strength at 5V for GaN FETs
  • Wide supply operating voltage range: from 4.5V to 16V (18V absolute maximum)
  • UVLO protection for VDD, HB-HS, and LB-LS supplies
  • Single pulse width modulation (PWM) mode with resistor-programmable dead time
  • Independent high-side (HS) and low-side (LS) logic inputs compatible with 3.3V and 5V logic levels
  • Tri-state PWM input support
  • Resistor programmable delay/dead time configuration in IIM and HSC modes
  • Hybrid switched capacitor (HSC) converter mode support with integrated PWM logic
  • Integrated low-offset high common-mode current sense amplifier
  • Integrated synchronous bootstrap for floating high side driver supply
  • Bootstrap control to prevent GaN FET overdrive
  • 50V/ns dV/dt rating for all HS and LS referenced circuitry
  • Switching parameters:
    • Maximum propagation delay times: 30ns
    • Maximum delay matching: 5ns
  • Fully specified in –40°C to +150°C junction temperature range
  • QFN-16 package (3mm × 3mm)

The LMG1208 is a robust floating half-bridge gate driver designed to drive two N-channel MOSFETs or enhancement mode GaN FETs with an absolute maximum bootstrap voltage of 120V. The device has 4.5A peak source and 5.5A peak sink current capability at 12V, allowing the LMG1208 to drive large power MOSFETs with minimized switching losses during the transition through the Miller Plateau. The switching nodes (HS, LS pins) can handle negative transient voltage, which protects the two floating domains from inherent negative voltages caused by parasitic inductance and stray capacitance.

The device, configured using a MODE pin, operates a variety of modes, such as independent input (IIM), single PWM, HSC_HS (hybrid switched-capacitor converter high side responder), HSC_LS (hybrid switched-capacitor converter low side responder), and HI LI inversion, giving the user complete flexibility to adopt the device in numerous topologies. The LMG1208 integrates a high-voltage high common mode support differential current sense amplifier with transconductance gain of 5uA/mV that can be used for inductor DCR or shunt based current sensing.

The PWM inputs support tri-state logic and can be interfaced to 3.3V PWM controllers independent of the operating supply voltage (5V or 12V). The low-side and high-side gate driver paths are matched to 5ns between the turn on and turn off of each other and are controlled through the EN/INL and PWM/INH input pins respectively. User can program the dead time in the range of 8ns to 100ns in single PWM mode using resistor to ground on DT pin. Same DT pin introduces rising edge delay on incoming PWM signals allowing dead time insertion in IIM mode and HSC modes as well. On-chip 120V rated bootstrap synchronous FET eliminates the need to add discrete bootstrap diode for HB domain. Bootstrap charging is controlled to prevent the gate voltage from exceeding the GaN FET maximum gate-to-source voltage rating. Device integrates robust level shifters from VDD to (LB-LS) and VDD to (HB-HS) domains. Undervoltage lockout (UVLO) is provided for VDD and for both the high-side (HB-HS) and the low-side (LB-LS) driver supply which forces the outputs low if the drive voltage is below the specified threshold.

The LMG1208 is a robust floating half-bridge gate driver designed to drive two N-channel MOSFETs or enhancement mode GaN FETs with an absolute maximum bootstrap voltage of 120V. The device has 4.5A peak source and 5.5A peak sink current capability at 12V, allowing the LMG1208 to drive large power MOSFETs with minimized switching losses during the transition through the Miller Plateau. The switching nodes (HS, LS pins) can handle negative transient voltage, which protects the two floating domains from inherent negative voltages caused by parasitic inductance and stray capacitance.

The device, configured using a MODE pin, operates a variety of modes, such as independent input (IIM), single PWM, HSC_HS (hybrid switched-capacitor converter high side responder), HSC_LS (hybrid switched-capacitor converter low side responder), and HI LI inversion, giving the user complete flexibility to adopt the device in numerous topologies. The LMG1208 integrates a high-voltage high common mode support differential current sense amplifier with transconductance gain of 5uA/mV that can be used for inductor DCR or shunt based current sensing.

The PWM inputs support tri-state logic and can be interfaced to 3.3V PWM controllers independent of the operating supply voltage (5V or 12V). The low-side and high-side gate driver paths are matched to 5ns between the turn on and turn off of each other and are controlled through the EN/INL and PWM/INH input pins respectively. User can program the dead time in the range of 8ns to 100ns in single PWM mode using resistor to ground on DT pin. Same DT pin introduces rising edge delay on incoming PWM signals allowing dead time insertion in IIM mode and HSC modes as well. On-chip 120V rated bootstrap synchronous FET eliminates the need to add discrete bootstrap diode for HB domain. Bootstrap charging is controlled to prevent the gate voltage from exceeding the GaN FET maximum gate-to-source voltage rating. Device integrates robust level shifters from VDD to (LB-LS) and VDD to (HB-HS) domains. Undervoltage lockout (UVLO) is provided for VDD and for both the high-side (HB-HS) and the low-side (LB-LS) driver supply which forces the outputs low if the drive voltage is below the specified threshold.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMG1208 100V Dual Floating Gate Driver for MOSFET and GaN FET With Integrated Current Sense Amplifier 数据表 PDF | HTML 2026-3-10

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMG1208EVM-141 — LMG1208 评估模块

LMG1208 评估模块 (EVM) 是一款具有外部 PWM 信号的紧凑且易于使用的功率级。该电路板可配置为开环降压或升压转换器。该 EVM 可用于评估 LMG1208 栅极驱动器的性能。该 EVM 采用 LMG1208 栅极驱动器驱动两个 Si-MOSFET。该电路板不适用于瞬态响应评估。
用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
封装 引脚 CAD 符号、封装和 3D 模型
WQFN-HR (VEG) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频