主页 电源管理 直流/直流开关稳压器 DC/DC converters
新

LM72650-Q1

正在供货

产品详情

未提供此产品的参数。
VQFN (RRX) 29 36 mm² (6 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Synchronous CC-CV buck converter with I2C
    • Wide input voltage range: 4.5V to 70V
      • Meets LV148 / ISO 21780 requirements
    • Programmable VOUT from 1V to 24V in 10mV steps or from 3.3V to 24V in 20mV steps
    • Programmable ILIM(avg) from 0.5A to 7.5A
    • Output slew rate: 0.5mV/µs to 40mV/µs
    • 22mΩ high-side and 18mΩ low-side NFETs
    • Adjustable cable drop compensation (CDC)
    • Analog current monitoring pin (IMON)
  • Compatible with TPS2674x-Q1 USB Type-C power delivery (PD) controllers
  • Designed for low EMI requirements
    • Facilitates CISPR 25 Class 5 compliance
    • ±5% dual-random spread spectrum with programmable modulation frequency
    • Programmable fSW: 200kHz to 2.2MHz
    • PFM, FPWM or external SYNC operations
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • HICCUP mode OCP, TSD
  • Compact, thermally optimized, 6mm × 6mm, VQFN-29 package
  • Create a custom design using the LM72650-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Synchronous CC-CV buck converter with I2C
    • Wide input voltage range: 4.5V to 70V
      • Meets LV148 / ISO 21780 requirements
    • Programmable VOUT from 1V to 24V in 10mV steps or from 3.3V to 24V in 20mV steps
    • Programmable ILIM(avg) from 0.5A to 7.5A
    • Output slew rate: 0.5mV/µs to 40mV/µs
    • 22mΩ high-side and 18mΩ low-side NFETs
    • Adjustable cable drop compensation (CDC)
    • Analog current monitoring pin (IMON)
  • Compatible with TPS2674x-Q1 USB Type-C power delivery (PD) controllers
  • Designed for low EMI requirements
    • Facilitates CISPR 25 Class 5 compliance
    • ±5% dual-random spread spectrum with programmable modulation frequency
    • Programmable fSW: 200kHz to 2.2MHz
    • PFM, FPWM or external SYNC operations
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • HICCUP mode OCP, TSD
  • Compact, thermally optimized, 6mm × 6mm, VQFN-29 package
  • Create a custom design using the LM72650-Q1 with the WEBENCH Power Designer

The LM72650-Q1 is a 70V, synchronous buck converter with constant-current constant-voltage (CC-CV) regulation and I2C interface. The device is compatible with USB Type-C PD controllers including the TPS2674x-Q1 family.

The converter uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM72650-Q1 also contains an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM72650-Q1 include programmable diode emulation for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion USB PD controllers.

The LM72650-Q1 converter comes in a 6mm × 6mm thermally-optimized, 29-pin VQFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

The LM72650-Q1 converter belongs to a family of synchronous buck converters with constant-current constant-voltage (CC-CV) regulation and I2C interface listed in Related Products.

The LM72650-Q1 is a 70V, synchronous buck converter with constant-current constant-voltage (CC-CV) regulation and I2C interface. The device is compatible with USB Type-C PD controllers including the TPS2674x-Q1 family.

The converter uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM72650-Q1 also contains an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM72650-Q1 include programmable diode emulation for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion USB PD controllers.

The LM72650-Q1 converter comes in a 6mm × 6mm thermally-optimized, 29-pin VQFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

The LM72650-Q1 converter belongs to a family of synchronous buck converters with constant-current constant-voltage (CC-CV) regulation and I2C interface listed in Related Products.

未提供此产品的详情。
下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
功能安全信息 LM726X0-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2026-5-26
EVM 用户指南 LM72650QEVM CC-CV 降压转换器评估模块 PDF | HTML 英语版 PDF | HTML 2025-9-16
EVM 用户指南 带 I2C 评估模块的 LM72880-Q1 CC-CV 降压转换器 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025-8-28
证书 LM72650QEVM EU Declaration of Conformity (DoC) 2025-6-10

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM72650QEVM — LM72650-Q1 评估模块

LM72650QEVM 评估模块 (EVM) 是一款采用 LM72650 芯片的同步降压直流/直流稳压器。该 EVM 能够通过 I2C 接口进行恒流恒压 (CC-CV) 调节。该 EVM 在 24V 至 70V 的宽输入电压范围内工作,可在 CC 模式下提供最高 5A 稳定电流,在 CV 模式下提供最高 20V 稳定电压。平均稳压器电流限制和输出电压的调节目标可通过 I2C 进行编程。自由运行开关频率也可通过 I2C 编程,可与频率更高或更低的外部时钟信号同步。该 EVM 设计为 TPS26742EQ1EVM 的子卡。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

LM72880QEVM-400 — LM72880-Q1 评估模块

LM72880-Q1 评估模块 (EVM) 是一款同步降压直流/直流稳压器,能够通过 I2C 接口进行恒流恒压 (CC-CV) 调节。该 EVM 在 24V 至 70V(J4 VIN 端子处)的宽输入电压范围内工作,可在 CC 模式下提供最高 5A,在 CV 模式下提供最高 20V。平均电感器电流限制和输出电压的调节目标可通过 I2C 进行编程。自由运行开关频率也可通过 I2C 编程,可与频率更高或更低的外部时钟信号同步。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

USB2ANY — USB2ANY 接口适配器

USB2ANY 接口适配器工具用于支持计算机通过 USB 连接控制评估模块 (EVM)。USB2ANY 支持多种常见的协议接口并提供 3.3V 和 5V 电源。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估模块 (EVM) 用 GUI

LM72630-LM72650-LM72680-LM72880-GUI — GUI for LM726x0 and LM72880 to set I2C configuration registers

Graphical User Interface (GUI) to configure LM726x0 and LM72880 via I2C. You can use either the online GUI via a browser or the offline GUI.
支持的产品和硬件
计算工具

LM72XXX-DESIGN-CALC — LM726xx, LM728xx quick-start design tool

This stand-alone tool facilitates and assists with the design of a DC/DC buck regulator based on the LM72xxx. The user can expeditiously arrive at an optimized design to meet the application requirements
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RRX) 29 Ultra Librarian

订购和质量

支持和培训

视频